目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
KK03 - Compact seal
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{dichtomatik/hydraulics/piston_seals_hydraulics/kk03_asmtab.prj},{NB=KK03 67192297 90 76 22.4(0)},{ARTIKELNR=67192297},{D=90.0},{D1=76.00},{D2=86.00},{NUT=0},{L1=22.40},{L2=5.20},{PPATH=kk03/kk03_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
D1
d1
[mm]
D2
d2
[mm]
L1
[mm]
L2
[mm]
KK03 67188848 20 11 13.5
67188848
20.0
11.00
17.00
13.50
2.10
KK03 67192289 25 15 12.5
67192289
25.0
15.00
22.00
12.50
4.00
KK03 67192288 25 15 16.4
67192288
25.0
15.00
21.45
16.40
6.35
KK03 67192286 25 16 13.5
67192286
25.0
16.00
22.00
13.50
2.10
KK03 67188851 25 17 10
67188851
25.0
17.00
22.00
10.00
4.00
KK03 67188852 25 17 13.5
67188852
25.0
17.00
21.00
13.50
3.20
KK03 67188399 30 17 15.4
67188399
30.0
17.00
26.50
15.40
6.35
KK03 67192290 30 21 13.5
67192290
30.0
21.00
27.00
13.50
2.10
KK03 49417185 30 22 13.5
49417185
30.0
22.00
26.00
13.50
3.20
KK03 49385549 32 22 12.5
49385549
32.0
22.00
29.00
12.50
4.00
KK03 67190547 32 22 15.5
67190547
32.0
22.00
28.00
15.50
2.60
KK03 67192737 32 22 16.4
67192737
32.0
22.00
28.50
16.40
6.35
KK03 67190284 32 24 10
67190284
32.0
24.00
29.00
10.00
4.00
KK03 67188363 32 24 15.5
67188363
32.0
24.00
28.00
15.50
3.10
KK03 67192291 35 25 16.4
67192291
35.0
25.00
31.40
16.40
6.35
KK03 67193167 38.1 25.4 1...
67193167
38.1
25.40
34.54
15.87
6.35
KK03 67188362 40 24 18.4
67188362
40.0
24.00
35.40
18.40
6.35
KK03 67187843 40 26 15.5
67187843
40.0
26.00
36.00
15.50
2.60
KK03 67188832 40 30 12.5
67188832
40.0
30.00
37.00
12.50
4.00
KK03 67188360 40 30 16.4
67188360
40.0
30.00
35.40
16.40
6.35
KK03 67188400 40 32 10
67188400
40.0
32.00
37.00
10.00
4.00
KK03 67192200 40 32 15.5
67192200
40.0
32.00
36.00
15.50
3.20
KK03 67188831 45 31 15.5
67188831
45.0
31.00
41.00
15.50
2.60
KK03 67189293 45 35 16.4
67189293
45.0
35.00
40.40
16.40
6.35
KK03 49384380 45 37 15.5
49384380
45.0
37.00
41.00
15.50
3.20
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表