KK - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1A Compact clamps
KK
KK AL
Powered by
CAD模型選擇
{inocon/1_verbinden/1a_kompakte_klemmverbinder/kk/kk_al/kk.prj},{NB=Kreuz-Klemmverbinder KK-B14-B14-1-2},{PARTNUMBER=KK-B14-B14-1-2},{D1=B14},{D11=14.00},{D2=B14},{D22=14},{KS=Klemmschr. mit Innensechskant},{K=25},{L1=64},{M=20},{Z=M6-20},{L2=45 | 63},{D3=M6},{NDM=6},{KDM=4.771},{KLEMM=GN 911-M6-22},{A=7.000},{B=22.500},{C=5.000},{D=6.000},{E=2.500},{F=3.000},{G=4.670},{H=2.500},{J=0.600},{O=11.000},{M1=17.510},{M2=14.000},{K1=21.000},{K2=9.000},{P=3.000},{S=1.400},{R=7.000},{T=5.250},{OBVIS=schwarz},{WEIGHT=0.0790},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L2
Clamping lever
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp K...
KK-B10-B10-1-8
B10
B10
25
64
20
M6-20
63
blank
0.0860
76090000
YES
Two-Way Connector Clamp K...
KK-B10-B10-1-2
B10
B10
25
64
20
M6-20
63
black
0.0820
76090000
YES
Two-Way Connector Clamp K...
KK-B12-B12-1-8
B12
B12
25
64
20
M6-20
45 | 63
blank
0.0820
76090000
YES
Two-Way Connector Clamp K...
KK-B12-B12-1-2
B12
B12
25
64
20
M6-20
45 | 63
black
0.0820
76090000
YES
Two-Way Connector Clamp K...
KK-B14-B14-1-8
B14
B14
25
64
20
M6-20
45 | 63
blank
0.0790
76090000
YES
Two-Way Connector Clamp K...
KK-B14-B14-1-2
B14
B14
25
64
20
M6-20
45 | 63
black
0.0790
76090000
YES
Two-Way Connector Clamp K...
KK-B15-B15-1-8
B15
B15
25
64
20
M6-20
45 | 63
blank
0.0760
76090000
YES
Two-Way Connector Clamp K...
KK-B15-B15-1-2
B15
B15
25
64
20
M6-20
45 | 63
black
0.0760
76090000
YES
Two-Way Connector Clamp K...
KK-B16-B16-1-8
B16
B16
25
64
20
M6-20
45 | 63
blank
0.0730
76090000
YES
Two-Way Connector Clamp K...
KK-B16-B16-1-2
B16
B16
25
64
20
M6-20
45 | 63
black
0.0730
76090000
YES
Two-Way Connector Clamp K...
KK-B18-B18-1-8
B18
B18
25
64
20
M6-20
45 | 63
blank
0.0660
76090000
YES
Two-Way Connector Clamp K...
KK-B18-B18-1-2
B18
B18
25
64
20
M6-20
45 | 63
black
0.0660
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表