카탈로그: StS Coupling GmbH
생성됨: 18.02.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
KE - Magnetic Coupling - hysteresis coupling - compact design
StS Coupling GmbH
Magnetic Couplings
Powered by
CAD모델 선택
{sts/magnetic_couplings/ke_asmtab.prj},{NB=KE1a},{SIZE=1},{VER=a},{L=45.0},{A=73},{D1=18},{S1=M16x1.5},{S1X=16},{LK=25},{D3=30},{TK=35},{L1=4},{L2=4.0},{MV=8},{G=M3},{GX=3},{S=M3},{SX=3},{SCRD=5.500},{SCRL=8.000},{F=M4},{FX=4},{DSCREW=4},{LSCREW=5},{TAF=1.5},{TAS=2},{PV=20},{FRAD=200},{FAX=150},{J1=3.6},{J2=1.3},{M=0.7},{MAT1=Stainless steel},{MAT2=Aluminum},{CTN=84836020},{PPATH=parts/ke_parts/ke_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
D1
Centering diameter ØH7
[mm]
S1
Bolt-on thread
[mm]
LK
Pitch circle diameter
[mm]
D3
Centering diameter ØH7
[mm]
TK
Pitch circle diameter
[mm]
L1
Basic dimension
[mm]
L2
max. usable thread length
[mm]
MV
Adjustment range
[mm]
G
Adapter thread
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
F
Screw (ISO 4029)
ⁿ/ₐ
TAF
Installation torque per screw
[Nm]
TAS
Installation torque per screw
[Nm]
PV
max. power dissipation
[W]
FRAD
Permissible force load radial
[N]
FAX
Permissible force load axial
[N]
J1
Mass moment of inertia of the outer rotor
[kg cm²]
J2
Mass moment of inertia of the inner rotor
[kg cm²]
M
Mass
[kg]
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
KE1a
1
0.2 - 1.2
45.0
73
18
M16x1.5
25
30
35
4
4.0
8
M3
M3
M4
1.5
2
20
200
150
3.6
1.3
0.7
Stainless steel
Aluminum
84836020
KE2a
2
1 - 2.5
60.0
79
25
M18x1.5
33
45
34
4
4.0
10
M4
M4
M4
1.5
5
30
300
200
6.2
2.5
1.1
Stainless steel
Aluminum
84836020
KE4a
4
1.6 - 4.2
60.0
105
30
M24x1.5
48
60
50
4
4.5
10
M4
M4
M5
2.0
5
40
400
250
16.2
7.9
1.9
Stainless steel
Aluminum
84836020
KE8a
8
4 - 8
81.0
115
30
M24x1.5
48
60
50
4
4.5
14
M4
M4
M5
2.0
5
45
400
250
25.6
10.5
4.4
Stainless steel
Aluminum
84836020
KE12a
12
3 - 12
81.5
130
35
M24x1.5
46
80
50
4
5.5
15
M4
M4
M5
2.0
5
50
500
275
41.2
15.3
4.5
Stainless steel
Aluminum
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성