KA - maintenance required (steel/bronze) male thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Rod ends
Dimension series K standard
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/rod_ends/dimension_series_k_standard/ka_asmtab.prj},{NB=ASKUBAL KA 16(0_0)},{BD=KA..16},{VER=8},{TD=},{MB=},{POS=0},{POS2=0},{D=16},{D3=M16},{D3D=16.000},{D3P=2.000},{B=21},{C1=15.00},{D1=19.3},{D2=43},{DK=28.50},{H=66},{L1=37},{L2=87.5},{C=21.5},{DREH=150},{ALPHA=15},{GEW=0.185},{DIN=12240-4 Maßreihe K},{ECCN=84833080},{PPATH=maintenance_required_steel_bronze_female_thread/ka_asmtpl.prj},{RR=34.400},{RM=4.000},{INFO=Infotext},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
AN
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
[mm]
D1
d1
[mm]
D2
d2 max.
[mm]
DK
dk
[mm]
H
h
[mm]
L1
l1 min.
[mm]
L2
l2
[mm]
C0
Load rating static C0
[kN]
C
Load rating dynamic C
[kN]
DREH
Drehzahl (nur für kurzzeitige Umdrehungen geeignet)
[min-1]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL KA 3
KA 3
100063
3
M3
6
4.50
5.1
15
7.90
27
15
34.0
1
1.8
390
13
0.005
12240-4 Maßreihe K
84833080
ASKUBAL KA 5
KA 5
100079
5
M5
8
6.00
7.7
19
11.10
33
19
42.5
3
3.5
390
13
0.013
12240-4 Maßreihe K
84833080
ASKUBAL KA 6
KA 6
100137
6
M6
9
6.75
8.9
21
12.70
36
21
46.5
4
4.5
338
13
0.019
12240-4 Maßreihe K
84833080
ASKUBAL KA 8
KA 8
100249
8
M8
12
9.00
10.3
25
15.80
42
25
54.5
8
7.0
273
13
0.032
12240-4 Maßreihe K
84833080
ASKUBAL KA 10
KA 10
100491
10
M10
14
10.50
12.9
29
19.00
48
28
62.5
13
10.0
228
13
0.054
12240-4 Maßreihe K
84833080
ASKUBAL KA 12
KA 12
100764
12
M12
16
12.00
15.4
33
22.20
54
32
70.5
21
13.5
195
13
0.085
12240-4 Maßreihe K
84833080
ASKUBAL KA 14
KA 14
101030
14
M14
19
13.50
16.8
37
25.40
60
36
78.5
22
17.0
169
15
0.125
12240-4 Maßreihe K
84833080
ASKUBAL KA 16
KA 16
101189
16
M16
21
15.00
19.3
43
28.50
66
37
87.5
33
21.5
150
15
0.185
12240-4 Maßreihe K
84833080
ASKUBAL KA 18
KA 18
101443
18
M18x1.5
23
16.50
21.8
47
31.70
72
41
95.5
39
26.0
137
15
0.260
12240-4 Maßreihe K
84833080
ASKUBAL KA 20
KA 20
101545
20
M20x1.5
25
18.00
24.3
51
34.90
78
45
103.5
42
31.5
124
15
0.340
12240-4 Maßreihe K
84833080
ASKUBAL KA 22
KA 22
101734
22
M22x1.5
28
20.00
25.8
55
38.10
84
48
111.5
54
38.0
111
15
0.435
12240-4 Maßreihe K
84833080
ASKUBAL KA 25
KA 25
101832
25
M24x2
31
22.00
29.5
61
42.80
94
55
124.5
60
47.0
98
15
0.590
12240-4 Maßreihe K
84833080
ASKUBAL KA 30
KA 30
101966
30
M30x2
37
25.00
34.8
71
50.80
110
66
145.5
82
64.0
85
15
1.040
12240-4 Maßreihe K
84833080
ASKUBAL KA 35
KA 35
102103
35
M36x2
43
28.00
37.7
81
57.00
140
75
180.5
96
80.0
72
16
1.640
12240-4 Maßreihe K
84833080
ASKUBAL KA 40
KA 40
102117
40
M42x2
49
33.00
45.2
91
66.00
150
87
195.5
132
110.0
65
17
2.300
12240-4 Maßreihe K
84833080
ASKUBAL KA 50
KA 50
102128
50
M48x2
60
45.00
56.6
117
82.00
185
91
243.5
209
186.0
52
12
4.800
12240-4 Maßreihe K
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KA-D - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
02.02.2022
KI - maintenance required (steel/bronze) female thread
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
KI-D - maintenance free (steel/PTFE) female thread
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
KA-2020 - Rod ends: Roller bearing
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
S - maintenance required (steel/bronze)
ASK Kugellagerfabrik Artur Seyfert
01.02.2022
G - maintenance required (steel/bronze)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
MUCP - MUCP 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
KUA ZZ - Rod ends: Ball bearing
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
G-D - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
KA 45 - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
Modèle 50879 - Pneumatically operated, stainless steel tilting seat valve, ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
KA-DRS - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
01.02.2022
Modèle C1-410 - Embout à rotule mâle acier inox/bronze
MICHAUD CHAILLY - Direct Transmission
07.03.2023
KI-D2RS - maintenance free (steel/PTFE) female thread
ASK Kugellagerfabrik Artur Seyfert
01.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表