KA 3320 ball bearing runner - KA 3320 ball bearing runner
Hettich
Drawer runners
Ball bearing slides
Mounted on side
KA 3320
Powered by
CAD模型選擇
{hettich/drawer_runners/ball_bearing_slides/mounted_on_sides/ka_3320/ka_3320_asmtab.prj},{NB=9010136},{DL=710.000},{CD=712.000},{B1=533.500},{C=624.000},{ARTICLENO=9010136},{H1=533.400},{H2=0.000},{H3=0.000},{H4=0.000},{C1=623.890},{L1=711.200},{L2=687.390},{PPATH=ka_3320_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DL
Drawer Length
[mm]
CD
Min. Cabinet Depth
ⁿ/ₐ
B1
Hole Spacing
ⁿ/ₐ
C
Mounting holes
ⁿ/ₐ
ARTICLENO
Order Number
ⁿ/ₐ
73287
310.000
312.000
127.000
217.500
73287
73288
360.000
362.000
178.000
268.500
73288
9010129
360.000
362.000
178.000
268.500
9010129
73289
410.000
412.000
228.500
319.500
73289
9010130
410.000
412.000
228.500
319.500
9010130
73290
460.000
462.000
279.500
370.000
73290
9018581
460.000
462.000
279.500
370.000
9018581
9010131
460.000
462.000
279.500
370.000
9010131
73291
510.000
512.000
330.000
421.000
73291
9010132
510.000
512.000
330.000
421.000
9010132
73292
560.000
562.000
381.000
471.500
73292
9010133
560.000
562.000
381.000
471.500
9010133
73293
610.000
612.000
432.000
522.500
73293
9018562
610.000
612.000
432.000
522.500
9018562
9010134
610.000
612.000
432.000
522.500
9010134
73294
660.000
662.000
482.500
573.500
73294
9018564
660.000
662.000
482.500
573.500
9018564
9010135
660.000
662.000
482.500
573.500
9010135
73295
710.000
712.000
533.500
624.000
73295
9010136
710.000
712.000
533.500
624.000
9010136
73296
760.000
762.000
584.500
675.000
73296
9010137
760.000
762.000
584.500
675.000
9010137
41367
810.000
812.000
635.000
725.000
41367
9010138
810.000
812.000
635.000
725.000
9010138
41368
860.000
862.000
686.000
776.000
41368
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表