您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
K70 - Piston seal
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{dichtomatik/hydraulics/piston_seals_hydraulics/k70_asmtab.prj},{NB=K70 67200597 65 49.5 6.3 (0)},{ARTIKELNR=67200597},{D=65.0},{DD=49.5},{NUT=0},{L=6.3},{PPATH=k70/k70_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
DD
d
[mm]
L
[mm]
K70 67196435 25 17.5 3.2
67196435
25.0
17.5
3.2
K70 67200586 30 22.5 3.2
67200586
30.0
22.5
3.2
K70 67200589 32 21 4.2
67200589
32.0
21.0
4.2
K70 67200587 32 24.5 3.2
67200587
32.0
24.5
3.2
K70 67200588 35 27.5 3
67200588
35.0
27.5
3.0
K70 67200594 40 24.5 6.3
67200594
40.0
24.5
6.3
K70 67195770 40 29 4.2
67195770
40.0
29.0
4.2
K70 67200595 45 29.5 6.3
67200595
45.0
29.5
6.3
K70 67200590 45 34 4.2
67200590
45.0
34.0
4.2
K70 67200596 50 34.5 6.3
67200596
50.0
34.5
6.3
K70 67195848 50 39 4.2
67195848
50.0
39.0
4.2
K70 67195854 55 39.5 6.3
67195854
55.0
39.5
6.3
K70 67200591 55 44 4.2
67200591
55.0
44.0
4.2
K70 67195855 60 44.5 6.3
67195855
60.0
44.5
6.3
K70 67195849 60 49 4.2
67195849
60.0
49.0
4.2
K70 67195856 63 47.5 6.3
67195856
63.0
47.5
6.3
K70 67195850 63 52 4.2
67195850
63.0
52.0
4.2
K70 67200592 63.5 52.5 4....
67200592
63.5
52.5
4.2
K70 67200597 65 49.5 6.3
67200597
65.0
49.5
6.3
K70 67195851 65 54 4.2
67195851
65.0
54.0
4.2
K70 67195857 70 54.5 6.3
67195857
70.0
54.5
6.3
K70 67195852 70 59 4.2
67195852
70.0
59.0
4.2
K70 67200598 75 59.5 6.3
67200598
75.0
59.5
6.3
K70 67200593 75 64 4.2
67200593
75.0
64.0
4.2
K70 67200599 80 64.5 6.3
67200599
80.0
64.5
6.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表