카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2157 - Threaded hoist pin, self-locking, stainless steel with rotating shackle
KIPP USA
Material handling
Ring bolts and hoist rings
Powered by
CAD모델 선택
{kipp_usa/material_handling/ringschrauben_und_lastbeugel/07785-06_asmtab.prj},{NB=K2157.12},{BESTKIPPUSA=K2157.12},{MATERIAL=Edelstahl},{W=0},{D1=M12},{D2=10.07},{D4=33.5},{D5=38},{D6=20},{L1=17},{L2=24.0},{L3=25.7},{L4=54.9},{L5=42.5},{L6=46},{L7=68},{L8=123.7},{L9=38},{L10=12},{ANZDM=2},{F1=6.2},{F2=2.5},{F3=2.3},{GEW=0.6940},{BS=Infotext},{ROHS=Yes},{ZTNUSA=73182900},{EAN=4059245901449},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FILTER=NORELEM,KIPP,KIPP_USA,},{XA=8.000},{XB=50},{XC=1},{PPATH=07785-06_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D1
thread
[mm]
D2
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
distance
[mm]
L5
distance
[mm]
L6
distance
[mm]
L7
distance
[mm]
L8
distance
[mm]
L9
distance
[mm]
L10
distance
[mm]
ANZDM
tightening torque
[Nm]
F1
[kN]
F2
[kN]
F3
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2157.08
K2157.08
Edelstahl
M8
6.62
33.5
38
20
12
17.8
25.7
54.9
42.5
46
68
123.7
38
8
2
2.1
0.9
0.8
0.6700
Yes
73182900
4059245901425
31.12.2099
98% Warenverfügbarkeit. N...
K2157.10
K2157.10
Edelstahl
M10
8.35
33.5
38
20
14
20.0
25.7
54.9
42.5
46
68
123.7
38
10
2
3.9
1.5
1.5
0.6910
Yes
73182900
4059245901432
31.12.2099
98% Warenverfügbarkeit. N...
K2157.12
K2157.12
Edelstahl
M12
10.07
33.5
38
20
17
24.0
25.7
54.9
42.5
46
68
123.7
38
12
2
6.2
2.5
2.3
0.6940
Yes
73182900
4059245901449
31.12.2099
98% Warenverfügbarkeit. N...
K2157.16
K2157.16
Edelstahl
M16
13.80
33.5
38
20
17
24.0
25.7
54.9
42.5
46
68
123.7
59
12
2
8.4
4.5
4.2
0.6980
Yes
73182900
4059245901456
31.12.2099
98% Warenverfügbarkeit. N...
K2157.20
K2157.20
Edelstahl
M20
17.25
50.0
59
35
22
30.0
36.5
73.7
55.6
70
102
167.5
59
17
3
16.6
7.7
5.8
1.9640
Yes
73182900
4059245901463
31.12.2099
98% Warenverfügbarkeit. N...
K2157.24
K2157.24
Edelstahl
M24
20.70
50.0
59
35
27
36.0
42.0
79.2
55.6
70
102
173.0
36
22
3
23.0
11.1
8.6
1.8600
Yes
73182900
4059245901470
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성