Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1907 - Neoprene connecting isolators, two-piece
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Buffer elements
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/daempfungselemente/26131.prj},{NB=K1907.31831875},{BESTKIPP=K1907.31831875},{D=31.8},{D1=9.9},{D2=19.8},{D3=19.0},{H=31.8},{H1=12.7},{H2=9.4},{H3=-},{SHORE=75+5},{R=0.75},{FH2=140},{F1H2=30},{FH3=-},{F1H3=-},{FREQUENZH2=15},{FREQUENZH3=-},{DMH2=10},{DMH3=-},{GEW=0.0394},{BS=Infotext},{ROHS=Yes},{ZTN=40169960},{EAN=4059245704620},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
SHORE
Shore grade
ⁿ/ₐ
R
[mm]
FH2
F (height H2) =
ⁿ/ₐ
F1H2
F1 (height H2) =
ⁿ/ₐ
FH3
F (height H3) =
ⁿ/ₐ
F1H3
F1 (height H3) =
ⁿ/ₐ
FREQUENZH2
Frequency Hz
[Hz]
FREQUENZH3
Frequency Hz
[Hz]
DMH2
Torque Nm
[Nm]
DMH3
Torque Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1907.31831835
K1907.31831835
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
35+5
0.75
20
10
-
-
15
-
10
-
0.0355
Yes
40169960
4059245704583
31.12.2099
98% Warenverfügbarkeit. N...
K1907.31831845
K1907.31831845
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
45+5
0.75
40
15
-
-
15
-
10
-
0.0375
Yes
40169960
4059245704590
31.12.2099
98% Warenverfügbarkeit. N...
K1907.31831855
K1907.31831855
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
55+5
0.75
65
20
-
-
15
-
10
-
0.0385
Yes
40169960
4059245704606
31.12.2099
98% Warenverfügbarkeit. N...
K1907.31831865
K1907.31831865
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
65+5
0.75
115
25
-
-
15
-
10
-
0.0392
Yes
40169960
4059245704613
31.12.2099
98% Warenverfügbarkeit. N...
K1907.31831875
K1907.31831875
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
75+5
0.75
140
30
-
-
15
-
10
-
0.0394
Yes
40169960
4059245704620
31.12.2099
98% Warenverfügbarkeit. N...
K1907.47549335
K1907.47549335
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
35+5
1.50
30
20
60
25
15
12
13
14
0.1369
Yes
40169960
4059245704637
31.12.2099
98% Warenverfügbarkeit. N...
K1907.47549345
K1907.47549345
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
45+5
1.50
55
40
80
30
15
12
13
14
0.1351
Yes
40169960
4059245704644
31.12.2099
98% Warenverfügbarkeit. N...
K1907.47549355
K1907.47549355
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
55+5
1.50
75
60
110
40
15
12
13
14
0.1424
Yes
40169960
4059245704651
31.12.2099
98% Warenverfügbarkeit. N...
K1907.47549365
K1907.47549365
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
65+5
1.50
120
80
175
75
15
12
13
14
0.1462
Yes
40169960
4059245704668
31.12.2099
98% Warenverfügbarkeit. N...
K1907.47549375
K1907.47549375
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
75+5
1.50
175
130
285
125
15
12
13
14
0.1518
Yes
40169960
4059245704675
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
26131 - Neoprene connecting isolators, two-piece
norelem
26.06.2024
K0567 - Rubber buffers type AT tapered
KIPP
01.07.2024
K0568 - Rubber buffers steel or stainless steel, type B
KIPP
01.07.2024
K2012 - Rubber-metal overhead element
KIPP
10.06.2024
K0686 - Cap elements type H2
KIPP
01.07.2024
HCX-SST - ELESA-Column level indicators
Elesa
24.06.2024
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nu...
Goebel
11.04.2022
Blind rivet nuts and screws GO-NUT partial hexagon shank blind rivet nuts f...
Goebel
11.04.2022
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nu...
Goebel
11.04.2022
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nu...
Goebel
11.04.2022
Composite Insulator, Removable - AirRIP
Hitachi Energy - MICAFIL Bushings
15.02.2022
T&B Grounding Hub - Hub
ABB Installation Products
09.03.2023
K1932 - Rubber-metal impact buffer rails
KIPP
01.07.2024
K1933 - O-shaped mounts
KIPP
01.07.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성