Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1400 - Shallow pot magnets with internal thread hard ferrite with stainless-steel housing
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Magnets
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/magnete/09065-10.prj},{NB=K1400.132},{BESTKIPP=K1400.132},{FORM=A},{D=32 ±0,1},{D1=8},{D2=M5},{H=7},{H1=16.0},{T=10},{N=64},{GEW=0.0320},{BS=Infotext},{ROHS=Yes},{ZTN=85051100},{EAN=4059245336500},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=5.000},{XA=32.000},{ZGT=Haftfläche},{XB=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D2
thread
[mm]
H
height
[mm]
H1
height
[mm]
T
Distance
[mm]
N
Magnetic force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1400.125
K1400.125
A
25 ±0,1
M5
7
16.0
10
32
0.0202
Yes
85051100
4059245336494
31.12.2099
98% Warenverfügbarkeit. N...
K1400.132
K1400.132
A
32 ±0,1
M5
7
16.0
10
64
0.0320
Yes
85051100
4059245336500
31.12.2099
98% Warenverfügbarkeit. N...
K1400.140
K1400.140
A
40 +0,2/-0,1
M5
8
16.5
10
100
0.0558
Yes
85051100
4059245336517
31.12.2099
98% Warenverfügbarkeit. N...
K1400.150
K1400.150
A
50 +0,2/-0,1
M5
10
18.5
10
175
0.1038
Yes
85051100
4059245336524
31.12.2099
98% Warenverfügbarkeit. N...
K1400.163
K1400.163
A
63 +0,3/-0,1
M5
14
22.0
10
280
0.2279
Yes
85051100
4059245336531
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성