Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0805 - Workholding cubes, grey cast iron with pre-machined clamping faces
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01850_10.prj},{NB=K0805.100050075},{L=500},{L1=301},{L2=400},{L3=200},{L4X=400},{L6=200},{L7=75},{L11=25},{H=750},{H1=50},{H3=18},{D2=20},{GEW=330.000},{VERS=2},{NDM=16.0},{XA=60.0},{XB=20.0},{XC=30.0},{XD=20.0},{XE=35.0},{XF=18.0},{XG=26.0},{XH=17.5},{XI=13.5},{XJ=20},{XK=12.8},{XL=110},{XM=20.000},{XN=50},{XO=40},{BESTKIPP=K0805.100050075},{L4=},{L5=250},{D3=M16},{D4=M12},{D5=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245493289},{FILTER=KIPP},{ZGT1=Durchgangsbohrung für Zylinderschraube DIN 912}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L4X
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L11
Length
ⁿ/ₐ
H
height
ⁿ/ₐ
H1
height
ⁿ/ₐ
H3
height
ⁿ/ₐ
D2
borehole
ⁿ/ₐ
D3
borehole
ⁿ/ₐ
D4
borehole
ⁿ/ₐ
D5
thread
ⁿ/ₐ
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0805.100030050
K0805.100030050
300
151
250
200
200
150
100
40
0
500
50
15
20
M12
M10
M12
90.000
Infotext
Info
Yes
84662020
4059245493241
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100040050
K0805.100040050
400
251
320
300
200
200
200
150
55
25
500
50
18
20
M16
M12
M16
160.000
Infotext
Info
Yes
84662020
4059245493258
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100040065
K0805.100040065
400
251
320
300
200
200
200
150
55
25
650
50
18
20
M16
M12
M16
227.000
Infotext
Info
Yes
84662020
4059245493265
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100050060
K0805.100050060
500
301
400
200
400
250
200
75
25
600
50
18
20
M16
M12
M16
250.000
Infotext
Info
Yes
84662020
4059245493272
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100050075
K0805.100050075
500
301
400
200
400
250
200
75
25
750
50
18
20
M16
M12
M16
330.000
Infotext
Info
Yes
84662020
4059245493289
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100063070
K0805.100063070
630
351
500
400
400
315
200
100
25
700
50
18
25
M16
M16
M16
400.000
Infotext
Info
Yes
84662020
4059245493296
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100063085
K0805.100063085
630
351
500
400
400
315
200
100
25
850
50
18
25
M16
M16
M16
460.000
Infotext
Info
Yes
84662020
4059245493302
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100080080
K0805.100080080
800
501
640
600
400
400
400
300
135
25
800
50
18
25
M16
M16
M16
680.000
Infotext
Info
Yes
84662020
4059245493319
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100080100
K0805.100080100
800
501
640
600
400
400
400
300
135
25
1000
50
18
25
M16
M16
M16
800.000
Infotext
Info
Yes
84662020
4059245493326
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100100100
K0805.100100100
1000
601
800
200
800
500
400
165
25
1000
55
18
25
M20
M20
M16
1164.000
Infotext
Info
Yes
84662020
4059245493333
98% Warenverfügbarkeit. N...
31.12.2099
K0805.100100125
K0805.100100125
1000
601
800
200
800
500
400
165
25
1250
55
18
25
M20
M20
M16
1391.000
Infotext
Info
Yes
84662020
4059245493340
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성