Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0786 - Five lobe grips ergonomic
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/k0786.prj},{NB=K0786.6310X30},{BESTKIPP=K0786.6310X30},{AUSF=Bolzen Stahl},{FORM=L},{D=M10},{D1=63},{D2=26},{H=45},{H1=10},{L=30},{T=-},{GEW=0.1391},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245206582},{FILTER=KIPP,KIPP_USA},{NDM=10.0},{XA=30.0},{XB=0.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0786.6308
K0786.6308
bush steel
K
M8
63
26
45
10
-
17
0.1220
Yes
73181600
4059245206520
31.12.2099
98% Warenverfügbarkeit. N...
K0786.6310
K0786.6310
bush steel
K
M10
63
26
45
10
-
17
0.1177
Yes
73181600
4059245206575
31.12.2099
98% Warenverfügbarkeit. N...
K0786.06308
K0786.06308
bush stainless steel
K
M8
63
26
45
10
-
17
0.1211
Yes
73181600
4059245206438
31.12.2099
98% Warenverfügbarkeit. N...
K0786.06310
K0786.06310
bush stainless steel
K
M10
63
26
45
10
-
17
0.1134
Yes
73181600
4059245206483
31.12.2099
98% Warenverfügbarkeit. N...
K0786.6308X20
K0786.6308X20
bolt steel
L
M8
63
26
45
10
20
-
0.1277
Yes
73181520
4059245206537
31.12.2099
98% Warenverfügbarkeit. N...
K0786.6308X25
K0786.6308X25
bolt steel
L
M8
63
26
45
10
25
-
0.1300
Yes
73181520
4059245206544
31.12.2099
98% Warenverfügbarkeit. N...
K0786.6308X30
K0786.6308X30
bolt steel
L
M8
63
26
45
10
30
-
0.1353
Yes
73181520
4059245206551
31.12.2099
98% Warenverfügbarkeit. N...
K0786.6308X40
K0786.6308X40
bolt steel
L
M8
63
26
45
10
40
-
0.1380
Yes
73181520
4059245206568
31.12.2099
98% Warenverfügbarkeit. N...
K0786.6310X30
K0786.6310X30
bolt steel
L
M10
63
26
45
10
30
-
0.1391
Yes
73181520
4059245206582
31.12.2099
98% Warenverfügbarkeit. N...
K0786.6310X40
K0786.6310X40
bolt steel
L
M10
63
26
45
10
40
-
0.1440
Yes
73181520
4059245206599
31.12.2099
98% Warenverfügbarkeit. N...
K0786.6310X50
K0786.6310X50
bolt steel
L
M10
63
26
45
10
50
-
0.1490
Yes
73181520
4059245206605
31.12.2099
98% Warenverfügbarkeit. N...
K0786.06308X20
K0786.06308X20
bolt stainless steel
L
M8
63
26
45
10
20
-
0.1325
Yes
73181520
4059245206445
31.12.2099
98% Warenverfügbarkeit. N...
K0786.06308X25
K0786.06308X25
bolt stainless steel
L
M8
63
26
45
10
25
-
0.1292
Yes
73181520
4059245206452
31.12.2099
98% Warenverfügbarkeit. N...
K0786.06308X30
K0786.06308X30
bolt stainless steel
L
M8
63
26
45
10
30
-
0.1356
Yes
73181520
4059245206469
31.12.2099
98% Warenverfügbarkeit. N...
K0786.06308X40
K0786.06308X40
bolt stainless steel
L
M8
63
26
45
10
40
-
0.1384
Yes
73181520
4059245206476
31.12.2099
98% Warenverfügbarkeit. N...
K0786.06310X30
K0786.06310X30
bolt stainless steel
L
M10
63
26
45
10
30
-
0.1402
Yes
73181520
4059245206490
31.12.2099
98% Warenverfügbarkeit. N...
K0786.06310X40
K0786.06310X40
bolt stainless steel
L
M10
63
26
45
10
40
-
0.1452
Yes
73181520
4059245206506
31.12.2099
98% Warenverfügbarkeit. N...
K0786.06310X50
K0786.06310X50
bolt stainless steel
L
M10
63
26
45
10
50
-
0.1517
Yes
73181520
4059245206513
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0408 - Position indicators
KIPP
01.07.2024
K0280 - Clamping grips high form
KIPP
27.05.2024
K0779 - Clamping grips ergonomic
KIPP
13.06.2024
K0411 - Position indicators freely programmable
KIPP
01.07.2024
K1378 - Five lobe grips plastic lockable
KIPP
27.05.2024
K0253 - Spherical knobs
KIPP
27.05.2024
K0608 - Wing grip one-sided
KIPP
27.05.2024
K0017 - Hook clamp holders
KIPP
03.06.2024
K1017 - Palm grips silimar to DIN 6335 metal parts stainless steel
KIPP
27.05.2024
K0098 - Angle brackets
KIPP
27.05.2024
K0185 - Five lobe grips
KIPP
27.05.2024
K0247 - Knurled knobs
KIPP
27.05.2024
K0785 - Triangular grips ergonomic
KIPP
13.06.2024
K0148 - Palm grips similar to DIN 6335
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성