Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0684 - Crank handles offset similar to DIN 468
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06480.prj},{NB=K0684.120X22},{BESTKIPP=K0684.120X22},{FORM=F},{AUSF=Handkurbel mit festem Ballengriff},{R=2},{A=200},{D1=40},{H=189},{H1=105},{H2=44},{H3=84},{SW=22 +0,3},{GEW=1.0300},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059245100569},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{LG1=100.000},{LG2=20.000},{DG1=32.000},{DG2=12.000},{DG4=20.000},{SX=22},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
R
Line
ⁿ/ₐ
A
Length
[mm]
D1
diameter
[mm]
H
Length
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
SW
width across flats
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0684.106X10
K0684.106X10
F
with fixed handle
2
63
20
92
52
20
40
10 +0,2
0.1093
Yes
73269086
4059245100460
31.12.2099
98% Warenverfügbarkeit. N...
K0684.108X10
K0684.108X10
F
with fixed handle
1
80
24
109
65
24
44
10 +0,2
0.2135
Yes
73269086
4059245100477
31.12.2099
98% Warenverfügbarkeit. N...
K0684.108X12
K0684.108X12
F
with fixed handle
2
80
24
109
65
24
44
12 +0,2
0.1737
Yes
73269086
4059245100484
31.12.2099
98% Warenverfügbarkeit. N...
K0684.110X12
K0684.110X12
F
with fixed handle
1
100
28
120
65
28
55
12 +0,2
0.2997
Yes
73269086
4059245100491
31.12.2099
98% Warenverfügbarkeit. N...
K0684.110X14
K0684.110X14
F
with fixed handle
2
100
28
120
65
28
55
14 +0,3
0.2838
Yes
73269086
4059245100507
31.12.2099
98% Warenverfügbarkeit. N...
K0684.112X14
K0684.112X14
F
with fixed handle
1
125
34
141
83
34
58
14 +0,3
0.5328
Yes
73269086
4059245100514
31.12.2099
98% Warenverfügbarkeit. N...
K0684.112X17
K0684.112X17
F
with fixed handle
2
125
34
141
83
34
58
17 +0,3
0.5110
Yes
73269086
4059245100521
31.12.2099
98% Warenverfügbarkeit. N...
K0684.116X17
K0684.116X17
F
with fixed handle
1
160
37
153
83
38
70
17 +0,3
0.6670
Yes
73269086
4059245100538
31.12.2099
98% Warenverfügbarkeit. N...
K0684.116X19
K0684.116X19
F
with fixed handle
2
160
37
153
83
38
70
19 +0,3
0.6488
Yes
73269086
4059245100545
31.12.2099
98% Warenverfügbarkeit. N...
K0684.120X19
K0684.120X19
F
with fixed handle
1
200
40
189
105
44
84
19 +0,3
1.0800
Yes
73269086
4059245100552
31.12.2099
98% Warenverfügbarkeit. N...
K0684.120X22
K0684.120X22
F
with fixed handle
2
200
40
189
105
44
84
22 +0,3
1.0300
Yes
73269086
4059245100569
31.12.2099
98% Warenverfügbarkeit. N...
K0684.206X10
K0684.206X10
D
with revolving handle
2
63
20
92
52
20
40
10 +0,2
0.1135
Yes
73269086
4059245100576
31.12.2099
98% Warenverfügbarkeit. N...
K0684.208X10
K0684.208X10
D
with revolving handle
1
80
24
109
65
24
44
10 +0,2
0.2135
Yes
73269086
4059245100583
31.12.2099
98% Warenverfügbarkeit. N...
K0684.208X12
K0684.208X12
D
with revolving handle
2
80
24
109
65
24
44
12 +0,2
0.2076
Yes
73269086
4059245100590
31.12.2099
98% Warenverfügbarkeit. N...
K0684.210X12
K0684.210X12
D
with revolving handle
1
100
28
120
65
28
55
12 +0,2
0.2986
Yes
73269086
4059245100606
31.12.2099
98% Warenverfügbarkeit. N...
K0684.210X14
K0684.210X14
D
with revolving handle
2
100
28
120
65
28
55
14 +0,3
0.2875
Yes
73269086
4059245100613
31.12.2099
98% Warenverfügbarkeit. N...
K0684.212X14
K0684.212X14
D
with revolving handle
1
125
34
141
83
34
58
14 +0,3
0.5339
Yes
73269086
4059245100620
31.12.2099
98% Warenverfügbarkeit. N...
K0684.212X17
K0684.212X17
D
with revolving handle
2
125
34
141
83
34
58
17 +0,3
0.5181
Yes
73269086
4059245100637
31.12.2099
98% Warenverfügbarkeit. N...
K0684.216X17
K0684.216X17
D
with revolving handle
1
160
37
153
83
38
70
17 +0,3
0.6770
Yes
73269086
4059245100644
31.12.2099
98% Warenverfügbarkeit. N...
K0684.216X19
K0684.216X19
D
with revolving handle
2
160
37
153
83
38
70
19 +0,3
0.6469
Yes
73269086
4059245100651
31.12.2099
98% Warenverfügbarkeit. N...
K0684.220X19
K0684.220X19
D
with revolving handle
1
200
40
189
105
44
84
19 +0,3
1.0760
Yes
73269086
4059245100668
31.12.2099
98% Warenverfügbarkeit. N...
K0684.220X22
K0684.220X22
D
with revolving handle
2
200
40
189
105
44
84
22 +0,3
1.0450
Yes
73269086
4059245100675
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성