Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0643 - Mandrel collets with side lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Centring clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/zentrierspanner/03157_1.prj},{NB=K0643.118029},{BESTKIPP=K0643.118029},{XC=11.000},{FORM=A},{D=28.7},{DMIN=17.8},{D1=50.0},{D2=0},{D3=M 4},{D4=39.4},{H=41.3},{H1=22.4},{H2=17.5},{H3=0},{SW=6},{ANZM=66},{SPANNKRAFT=20},{GEW=0.3846},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245020867},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=20.0},{XB=2.250},{ZGT=für Senkschraube ISO 10642},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Diameter
[mm]
DMIN
Diameter
[mm]
D1
Druchmesser
[mm]
D2
Diameter
[mm]
D3
for countersunk screw
ⁿ/ₐ
D4
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
SW
width across flats
[mm]
ANZM
Max. tightening torque
[Nm]
SPANNKRAFT
Clamping force max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0643.118029
K0643.118029
A
28.7
17.8
50.0
0
M 4
39.4
41.3
22.4
17.5
0
6
66
20
0.3846
Yes
84662080
4059245020867
98% Warenverfügbarkeit. N...
31.12.2099
K0643.218053
K0643.218053
B
53.3
18.0
53.3
25
-
0.0
44.4
25.4
21.0
45
6
66
20
0.8391
Yes
84662080
4059245020928
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성