Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0414 - Mounting brackets
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/21944.prj},{NB=K0414.09201},{BESTKIPP=K0414.09201},{EBLAGE=1},{A=34},{A1=17},{A2=30},{A3=17},{A4=17.00},{A5=10.00},{B=20},{B1=5.5},{D=20},{D1=M 5},{D2=5.5},{D3=10},{H=67.5},{H1=25.5},{L=48},{PASS=21904},{GEW=0.1805},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059245176144},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=5},{XA=97.5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
EBLAGE
assembly position
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0414.04081
K0414.04081
1
21
11
22
11
23.50
7.50
15
4.6
8
M 4
4.5
8
47.0
16.5
33
0.0830
Yes
84879000
4059245176007
31.12.2099
98% availability of produ...
K0414.04101
K0414.04101
1
21
11
22
11
23.50
7.50
15
4.6
10
M 4
4.5
8
47.0
16.5
33
0.0824
Yes
84879000
4059245176021
31.12.2099
98% availability of produ...
K0414.04121
K0414.04121
1
21
11
22
11
23.50
7.50
15
4.6
12
M 4
4.5
8
47.0
16.5
33
0.0849
Yes
84879000
4059245176045
31.12.2099
98% availability of produ...
K0414.04141
K0414.04141
1
21
11
22
11
23.50
7.50
15
4.6
14
M 4
4.5
8
47.0
16.5
33
0.0821
Yes
84879000
4059245176069
31.12.2099
98% availability of produ...
K0414.09121
K0414.09121
1
34
17
30
17
17.00
10.00
20
5.5
12
M 5
5.5
10
67.5
25.5
48
0.1828
Yes
84879000
4059245176083
31.12.2099
98% availability of produ...
K0414.09141
K0414.09141
1
34
17
30
17
17.00
10.00
20
5.5
14
M 5
5.5
10
67.5
25.5
48
0.1815
Yes
84879000
4059245176106
31.12.2099
98% availability of produ...
K0414.09161
K0414.09161
1
34
17
30
17
17.00
10.00
20
5.5
16
M 5
5.5
10
67.5
25.5
48
0.1828
Yes
84879000
4059245176120
31.12.2099
98% availability of produ...
K0414.09201
K0414.09201
1
34
17
30
17
17.00
10.00
20
5.5
20
M 5
5.5
10
67.5
25.5
48
0.1805
Yes
84879000
4059245176144
31.12.2099
98% availability of produ...
K0414.04083
K0414.04083
3
21
11
22
11
23.50
7.50
15
4.6
8
M 4
4.5
8
47.0
16.5
33
0.7302
Yes
84879000
4059245176014
31.12.2099
98% availability of produ...
K0414.04103
K0414.04103
3
21
11
22
11
23.50
7.50
15
4.6
10
M 4
4.5
8
47.0
16.5
33
0.0716
Yes
84879000
4059245176038
31.12.2099
98% availability of produ...
K0414.04123
K0414.04123
3
21
11
22
11
23.50
7.50
15
4.6
12
M 4
4.5
8
47.0
16.5
33
0.0711
Yes
84879000
4059245176052
31.12.2099
98% availability of produ...
K0414.04143
K0414.04143
3
21
11
22
11
23.50
7.50
15
4.6
14
M 4
4.5
8
47.0
16.5
33
0.0706
Yes
84879000
4059245176076
31.12.2099
98% availability of produ...
K0414.09123
K0414.09123
3
34
17
30
17
17.00
10.00
20
5.5
12
M 5
5.5
10
67.5
25.5
48
0.1777
Yes
84879000
4059245176090
31.12.2099
98% availability of produ...
K0414.09143
K0414.09143
3
34
17
30
17
17.00
10.00
20
5.5
14
M 5
5.5
10
67.5
25.5
48
0.1758
Yes
84879000
4059245176113
31.12.2099
98% availability of produ...
K0414.09163
K0414.09163
3
34
17
30
17
17.00
10.00
20
5.5
16
M 5
5.5
10
67.5
25.5
48
0.1745
Yes
84879000
4059245176137
31.12.2099
98% availability of produ...
K0414.09203
K0414.09203
3
34
17
30
17
17.00
10.00
20
5.5
20
M 5
5.5
10
67.5
25.5
48
0.1678
Yes
84879000
4059245176151
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성