您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0392 - Thrust Pads DIN 6311 extended
KIPP USA
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/accessories/07140.prj},{NB=K0392.12},{BESTKIPPUSA=K0392.12},{MATERIAL=Stahl},{FORM=S},{AUSF=Druckstück mit Sprengring},{D1=25},{D2=8.1},{D4=18},{H1=13},{H2=7.0},{T1=7.0},{PASS=M 12},{GEW=0.0341},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245143917},{FILTER=KIPP,NORELEM,KIPP_USA},{SPP=0.800},{XA=10.000},{XB=0.500},{XC=1.000},{XD=9.700},{XE=2.000},{XF=3.000},{XG=1.000},{XH=1.000},{TYP=3.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D4
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
T1
Depth
[mm]
PASS
with thrust point to DIN 6332
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0392.06
K0392.06
Steel
S
thrust pad with snap ring
12
4.6
10
7
2.5
4.0
M 6
0.0041
Yes
4059245143825
31.12.2099
98% Warenverfügbarkeit. N...
K0392.08
K0392.08
Steel
S
thrust pad with snap ring
16
6.1
12
9
4.0
5.0
M 8
0.0091
Yes
4059245143849
31.12.2099
98% Warenverfügbarkeit. N...
K0392.10
K0392.10
Steel
S
thrust pad with snap ring
20
8.1
15
11
5.0
6.0
M 10
0.0174
Yes
4059245143863
31.12.2099
98% Warenverfügbarkeit. N...
K0392.12
K0392.12
Steel
S
thrust pad with snap ring
25
8.1
18
13
7.0
7.0
M 12
0.0341
Yes
4059245143917
31.12.2099
98% Warenverfügbarkeit. N...
K0392.16
K0392.16
Steel
S
thrust pad with snap ring
32
12.1
22
15
7.0
7.5
M 16
0.0575
Yes
4059245143931
31.12.2099
98% Warenverfügbarkeit. N...
K0392.20
K0392.20
Steel
S
thrust pad with snap ring
40
15.6
28
16
9.0
8.0
M 20
0.1033
Yes
4059245143955
31.12.2099
98% Warenverfügbarkeit. N...
K0392.108
K0392.108
Steel
T
low design, large clampin...
25
6.1
12
8
4.0
4.5
M 8
0.0171
Yes
4059245143887
31.12.2099
98% Warenverfügbarkeit. N...
K0392.110
K0392.110
Steel
T
low design, large clampin...
32
8.1
18
10
6.0
6.0
M 10 / M 12
0.0422
Yes
4059245143894
31.12.2099
98% Warenverfügbarkeit. N...
K0392.116
K0392.116
Steel
T
low design, large clampin...
40
12.1
22
12
7.0
7.0
M 16
0.0752
Yes
4059245143900
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0393 - Thrust pads
KIPP USA
21.05.2024
K0345 - Indexing Plungers without collar
KIPP USA
21.05.2024
N 430 Guide coloumn with collar like DIN 9825, ISO 9182-5 - Guide elements
Tecnorm
09.08.2016
FD06. Spring Plungers with internal hexagon and seal - Spring elements
Tecnorm
08.08.2016
PU 80.V., PU90.V., PU95.V. Polyurethane rods - Springs
Tecnorm
08.08.2016
N 066. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 414 Ball guide bushing, small - Guide elements
Tecnorm
08.08.2016
N 418. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N44. Mounting plate with countersunk bolt - Guide elements
Tecnorm
08.08.2016
N 982.2 Guide coloumn, Both side threated like DIN 9825, ISO 9182-2 - Guide...
Tecnorm
09.08.2016
N249 Plate - Springs
Tecnorm
08.08.2016
N262 Distance tubes,compensated - Springs
Tecnorm
08.08.2016
N 085 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
N 081 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表