您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0383 - Ball-end Trust Screws without head, with full ball
KIPP USA
Machine & Fixture Components
Grub Screws
Powered by
CAD模型選擇
{kipp_usa/maschine_vorrichtungselemente/grub_screws/07110.prj},{NB=K0383.11625},{L=28.3},{KUGEL=12.0},{SW=8.0},{GEW=0.0266},{EAN=4059245135714},{TAB=1.000},{TAB1=0.000},{TAB2=1},{TAB3=1},{NDM=16},{DW0=0},{DW1=0},{XA=13.10},{XB=23.70},{XC=10.00},{XD=1.00},{XE=5.600},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{BESTKIPPUSA=K0383.11625},{FORM=A},{AUSF=Kugel aus Stahl},{D=M 16},{BELASTUNG=60},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,,BLOHM,KIPP_USA,},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
L
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0383.1046
K0383.1046
A
ball in steel
M 4
6.0
2.5
2.0
3.5
0.0003
Yes
4059245135349
31.12.2099
98% Warenverfügbarkeit. N...
K0383.1048
K0383.1048
A
ball in steel
M 4
8.0
2.5
2.0
3.5
0.0004
Yes
4059245135356
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10410
K0383.10410
A
ball in steel
M 4
10.0
2.5
2.0
3.5
0.0006
Yes
4059245135318
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10412
K0383.10412
A
ball in steel
M 4
12.0
2.5
2.0
3.5
0.0007
Yes
4059245135325
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10416
K0383.10416
A
ball in steel
M 4
16.0
2.5
2.0
3.5
0.0010
Yes
4059245135332
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10420
K0383.10420
A
ball in steel
M 4
20.0
2.5
2.0
3,5
0.0014
Yes
73181520
4059245854783
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10425
K0383.10425
A
ball in steel
M 4
25.0
2.5
2.0
3,5
0.0018
Yes
73181520
4059245854790
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10430
K0383.10430
A
ball in steel
M 4
30.0
2.5
2.0
3,5
0.0023
Yes
73181520
4059245854806
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10435
K0383.10435
A
ball in steel
M 4
35.0
2.5
2.0
3,5
0.0026
Yes
73181520
4059245854813
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10440
K0383.10440
A
ball in steel
M 4
40.0
2.5
2.0
3,5
0.0030
Yes
73181520
4059245854820
31.12.2099
98% Warenverfügbarkeit. N...
K0383.1058
K0383.1058
A
ball in steel
M 5
8.0
3.0
2.5
4.5
0.0006
Yes
4059245135417
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10510
K0383.10510
A
ball in steel
M 5
10.0
3.0
2.5
4.5
0.0009
Yes
4059245135363
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10512
K0383.10512
A
ball in steel
M 5
12.0
3.0
2.5
4.5
0.0012
Yes
4059245135370
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10516
K0383.10516
A
ball in steel
M 5
16.0
3.0
2.5
4.5
0.0016
Yes
4059245135387
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10520
K0383.10520
A
ball in steel
M 5
20.0
3.0
2.5
4.5
0.0021
Yes
4059245135394
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10525
K0383.10525
A
ball in steel
M 5
25.0
3.0
2.5
4.5
0.0026
Yes
4059245135400
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10530
K0383.10530
A
ball in steel
M 5
30.0
3.0
2.5
4,5
0.0032
Yes
73181520
4059245854837
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10535
K0383.10535
A
ball in steel
M 5
35.0
3.0
2.5
4,5
0.0036
Yes
73181520
4059245854844
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10540
K0383.10540
A
ball in steel
M 5
40.0
3.0
2.5
4,5
0.0040
Yes
73181520
4059245854851
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10550
K0383.10550
A
ball in steel
M 5
50.0
3.0
2.5
4,5
0.0048
Yes
73181520
4059245854868
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10610
K0383.10610
A
ball in steel
M 6
10.8
4.0
3.0
9
0.0013
Yes
4059245135424
31.12.2099
98% Warenverfügbarkeit. N...
K0383.1068
K0383.1068
A
ball in steel
M 6
8.8
4.0
3.0
9
0.0010
Yes
73181520
4059245854875
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10612
K0383.10612
A
ball in steel
M 6
12.8
4.0
3.0
9
0.0016
Yes
4059245135431
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10616
K0383.10616
A
ball in steel
M 6
16.8
4.0
3.0
9
0.0023
Yes
4059245135448
31.12.2099
98% Warenverfügbarkeit. N...
K0383.10620
K0383.10620
A
ball in steel
M 6
20.8
4.0
3.0
9
0.0029
Yes
4059245135455
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0383 - Ball-end thrust screws without head with full ball
KIPP
27.05.2024
K0668 - Thrust screws LONG-LOK secured
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表