Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0285 - Self-aligning with O-ring and exchangeable inserts
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02003.prj},{NB=K0285.719X024 K (0)},{D1=19},{D2=12},{D3=0.0},{L1=24},{L2=8},{L3=10},{KUGEL=15},{GEW=0.0355},{EAN=4059245000890},{NDR=8.000},{KDR=6.647},{STR=1.25},{TYP=1.000},{XA=5.700},{XB=0.000},{XC=0.000},{XD=0.000},{TYP1=0.000},{XE=2.770},{XF=5.590},{XG=15.130},{XH=9.000},{XI=1.350},{BESTKIPP=K0285.719X024},{FORM=K},{AUSF=POM-Einsatz abgeflacht, plan},{D4=M 8},{BELASTUNG=7},{BESTEG=07113-12109},{BESTEGKIPP=K0385.12109},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
KUGEL
Ball Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0285.117X022
K0285.117X022
steel insert, flat face
17
10
0.0
M 6
22
7
10
13
28
0.0328
Yes
84662080
4059245000630
31.12.2099
98% availability of produ...
K0285.119X024
K0285.119X024
steel insert, flat face
19
12
0.0
M 8
24
8
10
15
39
0.0436
Yes
84662080
4059245000647
31.12.2099
98% availability of produ...
K0285.124X028
K0285.124X028
steel insert, flat face
24
16
0.0
M 10
28
8
10
20
58
0.0828
Yes
84662080
4059245000654
31.12.2099
98% availability of produ...
K0285.130X030
K0285.130X030
steel insert, flat face
30
20
0.0
M 12
30
9
10
23
95
0.1414
Yes
84662080
4059245000661
31.12.2099
98% availability of produ...
K0285.136X036
K0285.136X036
steel insert, flat face
36
25
0.0
M 12
36
11
10
28
136
0.2514
Yes
84662080
4059245000678
31.12.2099
98% availability of produ...
K0285.217X022
K0285.217X022
stainless steel insert, f...
17
10
0.0
M 6
22
7
10
13
28
0.0328
Yes
84662080
4059245000685
31.12.2099
98% availability of produ...
K0285.219X024
K0285.219X024
stainless steel insert, f...
19
12
0.0
M 8
24
8
10
15
39
0.0430
Yes
84662080
4059245000692
31.12.2099
98% availability of produ...
K0285.224X028
K0285.224X028
stainless steel insert, f...
24
16
0.0
M 10
28
8
10
20
58
0.0810
Yes
84662080
4059245000708
31.12.2099
98% availability of produ...
K0285.230X030
K0285.230X030
stainless steel insert, f...
30
20
0.0
M 12
30
9
10
23
95
0.1406
Yes
84662080
4059245000715
31.12.2099
98% availability of produ...
K0285.236X036
K0285.236X036
stainless steel insert, f...
36
25
0.0
M 12
36
11
10
28
136
0.2510
Yes
84662080
4059245000722
31.12.2099
98% availability of produ...
K0285.317X022
K0285.317X022
diamond grip insert
17
10
0.0
M 6
22
7
10
13
28
0.0314
Yes
84662080
4059245000739
31.12.2099
98% availability of produ...
K0285.319X024
K0285.319X024
diamond grip insert
19
12
0.0
M 8
24
8
10
15
39
0.0433
Yes
84662080
4059245000746
31.12.2099
98% availability of produ...
K0285.324X028
K0285.324X028
diamond grip insert
24
16
0.0
M 10
28
8
10
20
58
0.0814
Yes
84662080
4059245000753
31.12.2099
98% availability of produ...
K0285.330X030
K0285.330X030
diamond grip insert
30
20
0.0
M 12
30
9
10
23
95
0.1391
Yes
84662080
4059245000760
31.12.2099
98% availability of produ...
K0285.336X036
K0285.336X036
diamond grip insert
36
25
0.0
M 12
36
11
10
28
136
0.2484
Yes
84662080
4059245000777
31.12.2099
98% availability of produ...
K0285.717X022
K0285.717X022
POM insert, flat face
17
10
0.0
M 6
22
7
10
13
4
0.0281
Yes
84662080
4059245000883
31.12.2099
98% availability of produ...
K0285.719X024
K0285.719X024
POM insert, flat face
19
12
0.0
M 8
24
8
10
15
7
0.0355
Yes
84662080
4059245000890
31.12.2099
98% availability of produ...
K0285.724X028
K0285.724X028
POM insert, flat face
24
16
0.0
M 10
28
8
10
20
14
0.0689
Yes
84662080
4059245000906
31.12.2099
98% availability of produ...
K0285.730X030
K0285.730X030
POM insert, flat face
30
20
0.0
M 12
30
9
10
23
27
0.1223
Yes
84662080
4059245000913
31.12.2099
98% availability of produ...
K0285.736X036
K0285.736X036
POM insert, flat face
36
25
0.0
M 12
36
11
10
28
47
0.2216
Yes
84662080
4059245000920
31.12.2099
98% availability of produ...
K0285.917X022
K0285.917X022
carbide steel diamond gri...
17
10
7.9
M 6
22
7
10
13
28
0.0330
Yes
84662080
4059245000937
31.12.2099
98% availability of produ...
K0285.919X024
K0285.919X024
carbide steel diamond gri...
19
12
9.5
M 8
24
8
10
15
39
0.0438
Yes
84662080
4059245000944
31.12.2099
98% availability of produ...
K0285.924X028
K0285.924X028
carbide steel diamond gri...
24
16
12.7
M 10
28
8
10
20
58
0.0820
Yes
84662080
4059245000951
31.12.2099
98% availability of produ...
K0285.930X030
K0285.930X030
carbide steel diamond gri...
30
20
15.9
M 12
30
9
10
23
95
0.1420
Yes
84662080
4059245000968
31.12.2099
98% availability of produ...
K0285.936X036
K0285.936X036
carbide steel diamond gri...
36
25
19.0
M 12
36
11
10
28
136
0.2514
Yes
84662080
4059245000975
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성