카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0222 - Tubular handles
KIPP USA
Pull Handles
Aluminum Handles
Powered by
CAD모델 선택
{kipp_usa/buegelgriffe/aluminum_handles/06938.prj},{NB=K0222.3502},{BESTKIPPUSA=K0222.3502},{FORM=B},{AUSF=Verbindungsrohr mit geriffeltem Kunststoffüberzug},{A=350},{B=44},{B1=30x1,5},{D=M10x45},{H=80},{L=394},{TRAG=1000},{GEW=0.4736},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245126095},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=10},{MV=8.000},{SV=17.000},{LV=53.000},{EV=18.720},{TYP=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
diameter
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0222.2501
K0222.2501
A
connecting tube ground an...
250
44
30x1,5
M10x45
80
294
1000
0.4061
Yes
4059245126026
31.12.2099
98% Warenverfügbarkeit. N...
K0222.3001
K0222.3001
A
connecting tube ground an...
300
44
30x1,5
M10x45
80
344
1000
0.4198
Yes
4059245126057
31.12.2099
98% Warenverfügbarkeit. N...
K0222.3501
K0222.3501
A
connecting tube ground an...
350
44
30x1,5
M10x45
80
394
1000
0.4372
Yes
4059245126088
31.12.2099
98% Warenverfügbarkeit. N...
K0222.4001
K0222.4001
A
connecting tube ground an...
400
44
30x1,5
M10x45
80
444
1000
0.4565
Yes
4059245126118
31.12.2099
98% Warenverfügbarkeit. N...
K0222.5001
K0222.5001
A
connecting tube ground an...
500
44
30x1,5
M10x45
80
544
1000
0.4933
Yes
4059245126149
31.12.2099
98% Warenverfügbarkeit. N...
K0222.6001
K0222.6001
A
connecting tube ground an...
600
44
30x1,5
M10x45
80
644
1000
0.5209
Yes
4059245126170
31.12.2099
98% Warenverfügbarkeit. N...
K0222.2502
K0222.2502
B
connecting tube with serr...
250
44
30x1,5
M10x45
80
294
1000
0.4218
Yes
4059245126033
31.12.2099
98% Warenverfügbarkeit. N...
K0222.3002
K0222.3002
B
connecting tube with serr...
300
44
30x1,5
M10x45
80
344
1000
0.4496
Yes
4059245126064
31.12.2099
98% Warenverfügbarkeit. N...
K0222.3502
K0222.3502
B
connecting tube with serr...
350
44
30x1,5
M10x45
80
394
1000
0.4736
Yes
4059245126095
31.12.2099
98% Warenverfügbarkeit. N...
K0222.4002
K0222.4002
B
connecting tube with serr...
400
44
30x1,5
M10x45
80
444
1000
0.5044
Yes
4059245126125
31.12.2099
98% Warenverfügbarkeit. N...
K0222.5002
K0222.5002
B
connecting tube with serr...
500
44
30x1,5
M10x45
80
544
1000
0.5462
Yes
4059245126156
31.12.2099
98% Warenverfügbarkeit. N...
K0222.6002
K0222.6002
B
connecting tube with serr...
600
44
30x1,5
M10x45
80
644
1000
0.5998
Yes
4059245126187
31.12.2099
98% Warenverfügbarkeit. N...
K0222.2503
K0222.2503
C
connecting tube in stainl...
250
44
30x1,5
M10x45
80
294
1000
0.5052
Yes
4059245126040
31.12.2099
98% Warenverfügbarkeit. N...
K0222.3003
K0222.3003
C
connecting tube in stainl...
300
44
30x1,5
M10x45
80
344
1000
0.5657
Yes
4059245126071
31.12.2099
98% Warenverfügbarkeit. N...
K0222.3503
K0222.3503
C
connecting tube in stainl...
350
44
30x1,5
M10x45
80
394
1000
0.6223
Yes
4059245126101
31.12.2099
98% Warenverfügbarkeit. N...
K0222.4003
K0222.4003
C
connecting tube in stainl...
400
44
30x1,5
M10x45
80
444
1000
0.6646
Yes
4059245126132
31.12.2099
98% Warenverfügbarkeit. N...
K0222.5003
K0222.5003
C
connecting tube in stainl...
500
44
30x1,5
M10x45
80
544
1000
0.7961
Yes
4059245126163
31.12.2099
98% Warenverfügbarkeit. N...
K0222.6003
K0222.6003
C
connecting tube in stainl...
600
44
30x1,5
M10x45
80
644
1000
0.8970
Yes
4059245126194
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성