您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0154 - Star grips metal parts stainless steel, silimar to DIN 6336
KIPP
OPERATING PARTS | STANDARD
Handles, knobs
Powered by
CAD模型選擇
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06212.prj},{NB=K0154.4106X30},{D1=50},{D8=22},{H=32},{H3=17},{L=30},{NDM1=0.0000},{GEW=0.0415},{EAN=4059245044245},{TAB=1},{NDM=10},{TYP2=1},{TYP1=2},{TYP=2},{XA=18.000},{XB=2.200},{XC=0.900},{XD=2.630},{XE=0.300},{XF=3.000},{XG=4.000},{XH=20.000},{XI=1.200},{XJ=70.000},{XK=8.000},{XL=24.000},{XM=31.200},{XN=14.000},{BESTKIPP=K0154.4106X30},{FARBE=verkehrsrot RAL 3020},{FORM=L},{AUSF=mit Außengewinde},{D=M 10},{T=-},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,BLOHM,},{BS=Infotext},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
External thread
ⁿ/ₐ
D1
diameter
[mm]
D8
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T
depth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0154.504
K0154.504
-
D
with threaded bush withou...
M 4
25
12
16
8
10
0
0.0070
Yes
73181600
4059245654284
31.12.2099
98% Warenverfügbarkeit. N...
K0154.505
K0154.505
-
D
with threaded bush withou...
M 5
25
12
16
8
10
0
0.0064
Yes
73181600
4059245044382
31.12.2099
98% Warenverfügbarkeit. N...
K0154.5061
K0154.5061
-
D
with threaded bush withou...
M 6
25
12
16
8
10
0
0.0060
Yes
73181600
4059245654291
31.12.2099
98% Warenverfügbarkeit. N...
K0154.5051
K0154.5051
-
D
with threaded bush withou...
M 5
32
14
20
10
10
0
0.0090
Yes
73181600
4059245654307
31.12.2099
98% Warenverfügbarkeit. N...
K0154.506
K0154.506
-
D
with threaded bush withou...
M 6
32
14
20
10
10
0
0.0083
Yes
73181600
4059245044399
31.12.2099
98% Warenverfügbarkeit. N...
K0154.508
K0154.508
-
D
with threaded bush withou...
M 8
40
18
25
13
14
0
0.0178
Yes
73181600
4059245044405
31.12.2099
98% Warenverfügbarkeit. N...
K0154.5101
K0154.5101
-
D
with threaded bush withou...
M 10
40
18
25
13
14
0
0.0150
Yes
73181600
4059245654314
31.12.2099
98% Warenverfügbarkeit. N...
K0154.5081
K0154.5081
-
D
with threaded bush withou...
M 8
50
22
32
17
14
0
0.0240
Yes
73181600
4059245654321
31.12.2099
98% Warenverfügbarkeit. N...
K0154.510
K0154.510
-
D
with threaded bush withou...
M 10
50
22
32
17
14
0
0.0214
Yes
73181600
4059245044412
31.12.2099
98% Warenverfügbarkeit. N...
K0154.5121
K0154.5121
-
D
with threaded bush withou...
M 12
50
22
32
17
18
0
0.0370
Yes
73181600
4059245654338
31.12.2099
98% Warenverfügbarkeit. N...
K0154.5102
K0154.5102
-
D
with threaded bush withou...
M 10
63
26
40
21
14
0
0.0370
Yes
73181600
4059245654345
31.12.2099
98% Warenverfügbarkeit. N...
K0154.512
K0154.512
-
D
with threaded bush withou...
M 12
63
26
40
21
18
0
0.0524
Yes
73181600
4059245044429
31.12.2099
98% Warenverfügbarkeit. N...
K0154.516
K0154.516
-
D
with threaded bush withou...
M 16
63
26
40
21
18
0
0.0410
Yes
73181600
4059245654352
31.12.2099
98% Warenverfügbarkeit. N...
K0154.204
K0154.204
black gray RAL 7021
K
with threaded bush with c...
M 4
25
12
16
8
10
0
0.0070
Yes
73181600
4059245651443
31.12.2099
98% Warenverfügbarkeit. N...
K0154.205
K0154.205
black gray RAL 7021
K
with threaded bush with c...
M 5
25
12
16
8
10
0
0.0065
Yes
73181600
4059245043583
31.12.2099
98% Warenverfügbarkeit. N...
K0154.2061
K0154.2061
black gray RAL 7021
K
with threaded bush with c...
M 6
25
12
16
8
10
0
0.0060
Yes
73181600
4059245651481
31.12.2099
98% Warenverfügbarkeit. N...
K0154.2051
K0154.2051
black gray RAL 7021
K
with threaded bush with c...
M 5
32
14
20
10
10
0
0.0090
Yes
73181600
4059245651528
31.12.2099
98% Warenverfügbarkeit. N...
K0154.206
K0154.206
black gray RAL 7021
K
with threaded bush with c...
M 6
32
14
20
10
10
0
0.0085
Yes
73181600
4059245043620
31.12.2099
98% Warenverfügbarkeit. N...
K0154.208
K0154.208
black gray RAL 7021
K
with threaded bush with c...
M 8
40
18
25
13
14
0
0.0181
Yes
73181600
4059245043668
31.12.2099
98% Warenverfügbarkeit. N...
K0154.2101
K0154.2101
black gray RAL 7021
K
with threaded bush with c...
M 10
40
18
25
13
14
0
0.0120
Yes
73181600
4059245651566
31.12.2099
98% Warenverfügbarkeit. N...
K0154.210
K0154.210
black gray RAL 7021
K
with threaded bush with c...
M 10
50
22
32
17
14
0
0.0222
Yes
73181600
4059245043705
31.12.2099
98% Warenverfügbarkeit. N...
K0154.2081
K0154.2081
black gray RAL 7021
K
with threaded bush with c...
M 8
50
22
32
17
14
0
0.0250
Yes
73181600
4059245651603
31.12.2099
98% Warenverfügbarkeit. N...
K0154.2121
K0154.2121
black gray RAL 7021
K
with threaded bush with c...
M 12
50
22
32
17
18
0
0.0380
Yes
73181600
4059245651641
31.12.2099
98% Warenverfügbarkeit. N...
K0154.2102
K0154.2102
black gray RAL 7021
K
with threaded bush with c...
M 10
63
26
40
21
14
0
0.0380
Yes
73181600
4059245651689
31.12.2099
98% Warenverfügbarkeit. N...
K0154.212
K0154.212
black gray RAL 7021
K
with threaded bush with c...
M 12
63
26
40
21
18
0
0.0530
Yes
73181600
4059245043743
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表