Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0030 - Chock clamps
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping eccentric, eccentric clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spannexzenter_exzenterspanner/04441.prj},{NB=K0030.210},{B=9.50},{B1=3.8},{H=6.0},{H1=3.6},{L=9.5},{KLEMM=9.5},{F=2.8},{WEGK=0.15},{ANZM=1.80},{GEW=0.0025},{EAN=4059245032099},{NDM=2.500},{ST=0.45},{LLL=8.000},{DK=4.500},{LALA=2.500},{SW=2.000},{XA=6.000},{XB=5.000},{XC=0.800},{XD=2.800},{XE=3.700},{XF=1.000},{XG=0.900},{XH=4.400},{XI=4.700},{XJ=1.000},{XK=8.000},{XL=1.500},{XM=5.000},{XN=2.500},{XO=4.400},{XP=8.000},{XQ=3.000},{XR=1.000},{XS=0.500},{XT=5.500},{TYP=1.000},{XU=0.500},{BESTKIPP=K0030.210},{FORM=B},{AUSF=mit stumpfer Kante},{MATERIAL=Stahl},{D=M 2,5 x 8},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
KLEMM
clamping width
[mm]
F
clamping force
[kN]
WEGK
clamp travel
[mm]
ANZM
tightening torque
[max. Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0030.110
K0030.110
with knife edge
Steel
M 2,5 x 8
9.50
3.8
6.0
3.6
9.5
9.5
2.8
0.15
1.80
0.0026
Yes
84662080
4059245032068
31.12.2099
98% Warenverfügbarkeit. N...
K0030.113
K0030.113
with knife edge
Steel
M 4 x 12
12.70
5.1
8.0
4.8
13.0
12.7
6.6
0.40
5.60
0.0063
Yes
84662080
4059245032075
31.12.2099
98% Warenverfügbarkeit. N...
K0030.119
K0030.119
with knife edge
Steel
M 6 x 16
19.05
7.6
11.5
7.2
19.0
19.1
16.0
0.60
22.50
0.0200
Yes
84662080
4059245032082
31.12.2099
98% Warenverfügbarkeit. N...
K0030.210
K0030.210
with blunt edge
Steel
M 2,5 x 8
9.50
3.8
6.0
3.6
9.5
9.5
2.8
0.15
1.80
0.0025
Yes
84662080
4059245032099
31.12.2099
98% Warenverfügbarkeit. N...
K0030.213
K0030.213
with blunt edge
Steel
M 4 x 12
12.70
5.1
8.0
4.8
13.0
12.7
6.6
0.40
5.60
0.0062
Yes
84662080
4059245032105
31.12.2099
98% Warenverfügbarkeit. N...
K0030.219
K0030.219
with blunt edge
Steel
M 6 x 16
19.05
7.6
11.5
7.2
19.0
19.1
16.0
0.60
22.50
0.0204
Yes
84662080
4059245032112
31.12.2099
98% Warenverfügbarkeit. N...
K0030.310
K0030.310
with blunt edge
Brass
M 2,5 x 8
9.50
3.8
6.0
3.6
9.5
9.5
0.9
0.15
0.56
0.0028
Yes
84662080
4059245032129
31.12.2099
98% Warenverfügbarkeit. N...
K0030.313
K0030.313
with blunt edge
Brass
M 4 x 12
12.70
5.1
8.0
4.8
13.0
12.7
1.8
0.40
2.80
0.0064
Yes
84662080
4059245032136
31.12.2099
98% Warenverfügbarkeit. N...
K0030.319
K0030.319
with blunt edge
Brass
M 6 x 16
19.05
7.6
11.5
7.2
19.0
19.1
4.2
0.60
5.60
0.0218
Yes
84662080
4059245032143
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성