目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
K TYPE Electric BALL VALVE (Thread) - JIS
SEKISUI
Electric Valve
K TYPE Electric BALL VALVE
Powered by
CAD模型選擇
{sekisui/electric_valve/k_type_el_ball_valve/k_type_el_ball_valve_th_jis_asmtab.prj},{NB=BAK232Z},{STD=JIS},{VERS=4},{A=32},{AX1=32},{AX=3S},{B=1 1/4},{SD=32},{LPVC=146},{LPVDF=148},{SLPVC=23},{SLPVDF=25},{T=Rc 1 1/4},{TX=RC},{DO=54},{SH=197},{DU=81},{A1=82.5},{A2=76},{B1=63.5},{B2=78.0},{W1=98},{W2=60},{AT=EB-05},{X=55},{Y=-},{M=M6 x 15},{MB=A},{MS=K2},{SV=AC100V},{PPATH=assemblies/k_type_el_ball_valve_th_asmtpl.prj},{PRAVERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3.0
[mm]
SL
l
[mm]
T
Thread
ⁿ/ₐ
DO
Ødo
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
W1
[mm]
W2
[mm]
AT
Actuator Type
ⁿ/ₐ
X
[mm]
Y
[mm]
M
Thread
ⁿ/ₐ
BAK215Z
BAK215Z
JIS
15
1/2
15
97
18
Rc 1/2
30
178
49
82.5
76
63.5
78.0
92
50
EB-Z
50
-
M6 x 15
BAK220Z
BAK220Z
JIS
20
3/4
20
117
18
Rc 3/4
35
180
59
82.5
76
63.5
78.0
92
50
EB-Z
50
-
M6 x 15
BAK225Z
BAK225Z
JIS
25
1
25
128
23
Rc 1
44
193
67
82.5
76
63.5
78.0
92
50
EB-Z
50
-
M6 x 15
BAK232Z
BAK232Z
JIS
32
1 1/4
32
146
23
Rc 1 1/4
54
197
81
82.5
76
63.5
78.0
98
60
EB-05
55
-
M6 x 15
BAK240Z
BAK240Z
JIS
40
1 1/2
40
163
25
Rc 1 1/2
65
204
98
82.5
76
63.5
78.0
117
70
EB-05
70
-
M8 x 20
BAK250Z
BAK250Z
JIS
50
2
50
188
30
Rc 2
77
211
120
82.5
76
63.5
78.0
135
70
EB-05
85
-
M8 x 20
BAK265Z
BAK265Z
JIS
65
2 1/2
65
227
32
Rc 2 1/2
96
239
150
82.5
76
63.5
78.0
163
90
EB-05
115
38
M8 x 20
BAK280Z
BAK280Z
JIS
80
3
80
278
37
Rc 3
113
295
186
97.5
109
67.0
80.5
198
110
EB-10
140
48
M8 x 20
BAK21HZ
BAK21HZ
JIS
100
4
100
330
45
Rc 4
144
325
233
97.5
109
67.0
80.5
240
110
EB-10
180
59
M8 x 20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表