您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
K-4K-FH - Push-pull connector - Elbow plug, cable collet
LEMO
LOW VOLTAGE CONNECTOR
K-SERIES
Elbow plug
4K
Powered by
CAD模型選擇
{lemo/low20voltage20connector/k-series/elbow20plug/4k/k-4k-fh.prj},{NB=FHG.4K.312.CLAC11E},{REF=FHG.4K.312.CLAC11E},{DESC=Elbow plug, cable collet, gasket and O-ring in EPDM},{CONTACT=12 Low Voltage},{MINTEMP=-55},{MAXTEMP=200},{TESTV=Vtest (contact-contact):|A|1450 V (AC), 2050 V (DC)},{MAXA=12},{OPTION=:}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
FHG.4K.304.CLAC11
FHG.4K.304.CLAC11
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
30
:
FHG.4K.304.CLAC12
FHG.4K.304.CLAC12
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
30
E : Gasket and O-ring in...
FHG.4K.304.CLAC12E
FHG.4K.304.CLAC12E
Elbow plug, cable collet,...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
30
:
FHG.4K.304.CLAC85
FHG.4K.304.CLAC85
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
30
:
FHG.4K.304.CLAK16
FHG.4K.304.CLAK16
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
30
:
FHG.4K.304.WLAC12E
FHG.4K.304.WLAC12E
Elbow plug, cable collet,...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
30
:
FHG.4K.304.WLAC12
FHG.4K.304.WLAC12
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
30
E : Gasket and O-ring in...
FHG.4K.304.WLAC95
FHG.4K.304.WLAC95
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
30
E : Gasket and O-ring in...
FHG.4K.304.CYCC10
FHG.4K.304.CYCC10
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
30
:
FHG.4K.304.WLAC95E
FHG.4K.304.WLAC95E
Elbow plug, cable collet,...
6 Low Voltage
-55
200
Vtest (contact-contact):|...
30
:
FHG.4K.306.CYCC50H
FHG.4K.306.CYCC50H
Elbow plug, cable collet
7 Low Voltage
-55
200
Vtest (contact-contact):|...
24
:
FHG.4K.307.CLAC11
FHG.4K.307.CLAC11
Elbow plug, cable collet
7 Low Voltage
-55
200
Vtest (contact-contact):|...
20
:
FHG.4K.307.CLAC12
FHG.4K.307.CLAC12
Elbow plug, cable collet
7 Low Voltage
-55
200
Vtest (contact-contact):|...
20
:
FHG.4K.307.CLAC80
FHG.4K.307.CLAC80
Elbow plug, cable collet
7 Low Voltage
-55
200
Vtest (contact-contact):|...
20
E : Gasket and O-ring in...
FHG.4K.307.CLAC80E
FHG.4K.307.CLAC80E
Elbow plug, cable collet,...
7 Low Voltage
-55
200
Vtest (contact-contact):|...
20
:
FHG.4K.307.CLAC90
FHG.4K.307.CLAC90
Elbow plug, cable collet
10 Low Voltage
-55
200
Vtest (contact-contact):|...
20
:
FHG.4K.310.CLAC90
FHG.4K.310.CLAC90
Elbow plug, cable collet
10 Low Voltage
-55
200
Vtest (contact-contact):|...
17
:
FHG.4K.310.CLAC13
FHG.4K.310.CLAC13
Elbow plug, cable collet
10 Low Voltage
-55
200
Vtest (contact-contact):|...
17
:
FHG.4K.310.CYCC12
FHG.4K.310.CYCC12
Elbow plug, cable collet
12 Low Voltage
Vtest (contact-contact):|...
17
:
FHG.4K.312.CLAC10
FHG.4K.312.CLAC10
Elbow plug, cable collet
12 Low Voltage
-55
200
Vtest (contact-contact):|...
12
:
FHG.4K.312.CLAC11
FHG.4K.312.CLAC11
Elbow plug, cable collet
12 Low Voltage
-55
200
Vtest (contact-contact):|...
12
E : Gasket and O-ring in...
FHG.4K.312.CLAC90
FHG.4K.312.CLAC90
Elbow plug, cable collet
12 Low Voltage
-55
200
Vtest (contact-contact):|...
12
:
FHG.4K.312.CLAC11E
FHG.4K.312.CLAC11E
Elbow plug, cable collet,...
12 Low Voltage
-55
200
Vtest (contact-contact):|...
12
:
FHG.4K.312.CYCK16
FHG.4K.312.CYCK16
Elbow plug, cable collet
12 Low Voltage
-55
200
Vtest (contact-contact):|...
12
:
FHG.4K.312.CLAC12
FHG.4K.312.CLAC12
Elbow plug, cable collet
12 Low Voltage
-55
200
Vtest (contact-contact):|...
12
:
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表