您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
K-3K-FG - Push-pull connector - Straight plug, cable collet
LEMO
LOW VOLTAGE CONNECTOR
K-SERIES
Plug
3K
Powered by
CAD模型選擇
{lemo/low20voltage20connector/k-series/plug/3k/k-3k-fg.prj},{NB=FGG.3K.310.CLAC70},{REF=FGG.3K.310.CLAC70},{DESC=Straight plug, cable collet},{CONTACT=10 Low Voltage},{MINTEMP=-55},{MAXTEMP=200},{TESTV=Vtest (contact-contact):|A|1250 V (AC), 1770 V (DC)},{MAXA=12},{OPTION=E : Gasket and O-ring in EPDM}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
FGA.3K.243.CLCC952
FGA.3K.243.CLCC952
Straight plug, cable coll...
2 Low Voltage
-55
200
Vtest:|A|1500 V (AC), 210...
2
:
FGA.3K.243.CLCC951
FGA.3K.243.CLCC951
Straight plug, cable coll...
3 Coax (50 Ohm)
-55
200
Vtest:|A|1500 V (AC), 210...
2
:
FGA.3K.243.CJCC952
FGA.3K.243.CJCC952
Straight plug, cable coll...
3 Coax (50 Ohm)
-55
200
Vtest:|A|1500 V (AC), 210...
2
:
FGA.3K.303.CYBC85
FGA.3K.303.CYBC85
Straight plug, cable coll...
3 Low Voltage
-55
200
Vtest (contact-contact):|...
25
:
FGA.3K.303.KYCC11
FGA.3K.303.KYCC11
Straight plug, cable coll...
3 Low Voltage
-55
200
Vtest (contact-contact):|...
25
:
FGA.3K.302.CLAC70
FGA.3K.302.CLAC70
Straight plug, cable coll...
2 Low Voltage
-55
200
Vtest (contact-contact):|...
35
Z : Nut for fitting a be...
FGA.3K.303.TLAC10
FGA.3K.303.TLAC10
Straight plug, cable coll...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
FGA.3K.306.CLAC10
FGA.3K.306.CLAC10
Straight plug, cable coll...
6 Low Voltage
-55
200
Vtest (contact-contact):|...
17
Z : Nut for fitting a be...
FGA.3K.304.CYCC10
FGA.3K.304.CYCC10
Straight plug, cable coll...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
19
Z : Nut for fitting a be...
FGA.3K.306.CLAC11
FGA.3K.306.CLAC11
Straight plug, cable coll...
6 Low Voltage
-55
200
Vtest (contact-contact):|...
17
:
FGA.3K.306.CYCC70
FGA.3K.306.CYCC70
Straight plug, cable coll...
6 Low Voltage
-55
200
Vtest (contact-contact):|...
17
:
FGA.3K.306.CYCC10
FGA.3K.306.CYCC10
Straight plug, cable coll...
6 Low Voltage
-55
200
Vtest (contact-contact):|...
17
:
FGA.3K.307.CLAC10
FGA.3K.307.CLAC10
Straight plug, cable coll...
7 Low Voltage
-55
200
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
FGA.3K.307.CYCC80
FGA.3K.307.CYCC80
Straight plug, cable coll...
7 Low Voltage
-55
200
Vtest (contact-contact):|...
15
:
FGA.3K.307.CYCC95
FGA.3K.307.CYCC95
Straight plug, cable coll...
8 Low Voltage
-55
200
Vtest (contact-contact):|...
15
:
FGA.3K.308.CLAC11
FGA.3K.308.CLAC11
Straight plug, cable coll...
8 Low Voltage
-55
200
Vtest (contact-contact):|...
13
Z : Nut for fitting a be...
FGA.3K.310.CLAC11
FGA.3K.310.CLAC11
Straight plug, cable coll...
10 Low Voltage
-55
200
Vtest (contact-contact):|...
12
Z : Nut for fitting a be...
FGA.3K.312.CYCC80
FGA.3K.312.CYCC80
Straight plug, cable coll...
14 Low Voltage
-55
200
Vtest (contact-contact):|...
9
:
FGA.3K.314.CLAC10
FGA.3K.314.CLAC10
Straight plug, cable coll...
14 Low Voltage
-55
200
Vtest (contact-contact):|...
9
:
FGA.3K.314.CLAC11
FGA.3K.314.CLAC11
Straight plug, cable coll...
20 Low Voltage
-55
200
Vtest (contact-contact):|...
9
Z : Nut for fitting a be...
FGA.3K.320.CLAC55
FGA.3K.320.CLAC55
Straight plug, cable coll...
20 Low Voltage
-55
200
Vtest (contact-contact):|...
6
:
FGA.3K.320.CLAC60
FGA.3K.320.CLAC60
Straight plug, cable coll...
20 Low Voltage
-55
200
Vtest (contact-contact):|...
6
H : Viton O-Ring
FGA.3K.320.CLAC60H
FGA.3K.320.CLAC60H
Straight plug, cable coll...
20 Low Voltage
-55
200
Vtest (contact-contact):|...
6
Z : Nut for fitting a be...
FGA.3K.320.CYCC60
FGA.3K.320.CYCC60
Straight plug, cable coll...
20 Low Voltage
-55
200
Vtest (contact-contact):|...
6
:
FGA.3K.320.CLAC85
FGA.3K.320.CLAC85
Straight plug, cable coll...
20 Low Voltage
-55
200
Vtest (contact-contact):|...
6
:
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表