您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
K-0K-FH - Push-pull connector - Elbow plug, cable collet
LEMO
LOW VOLTAGE CONNECTOR
K-SERIES
Elbow plug
0K
Powered by
CAD模型選擇
{lemo/low20voltage20connector/k-series/elbow20plug/0k/k-0k-fh.prj},{NB=FHG.0K.304.CYCC35},{REF=FHG.0K.304.CYCC35},{DESC=Elbow plug, cable collet},{CONTACT=4 Low Voltage},{MINTEMP=-55},{MAXTEMP=200},{TESTV=Vtest (contact-contact):|A|1350 V (AC), 1910 V (DC)},{MAXA=7},{IPRATING=},{OPTION=:}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
IPRATING
ⁿ/ₐ
OPTION
ⁿ/ₐ
FHL.0K.309.CLLC50
FHL.0K.309.CLLC50
Elbow plug, cable collet
9
-55
200
Vtest (contact-contact):|...
2
68
FHA.0K.304.CLAC40
FHA.0K.304.CLAC40
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
FHA.0K.305.KLAC50
FHA.0K.305.KLAC50
Elbow plug, cable collet
5 Low Voltage
-55
200
Vtest (contact-contact):|...
6,5
Z : Nut for fitting a be...
FHB.0K.305.CLAC45
FHB.0K.305.CLAC45
Elbow plug, cable collet
9 Low Voltage
-55
200
Vtest (contact-contact):|...
6,5
Z : Nut for fitting a be...
FHG.0K.302.CLAC30
FHG.0K.302.CLAC30
Elbow plug, cable collet
2 Low Voltage
-55
200
Vtest (contact-contact):|...
10
:
FHG.0K.302.CLAC45
FHG.0K.302.CLAC45
Elbow plug, cable collet
2 Low Voltage
Vtest (contact-contact):|...
10
:
FHG.0K.302.CLAC40
FHG.0K.302.CLAC40
Elbow plug, cable collet
2 Low Voltage
-55
200
Vtest (contact-contact):|...
10
:
FHG.0K.302.CLAC50
FHG.0K.302.CLAC50
Elbow plug, cable collet
2 Low Voltage
-55
200
Vtest (contact-contact):|...
10
:
FHG.0K.302.CYCC50
FHG.0K.302.CYCC50
Elbow plug, cable collet
3 Low Voltage
-55
200
Vtest (contact-contact):|...
10
:
FHG.0K.303.CLAC30
FHG.0K.303.CLAC30
Elbow plug, cable collet
3 Low Voltage
-55
200
Vtest (contact-contact):|...
8
:
FHG.0K.303.CYBC40
FHG.0K.303.CYBC40
Elbow plug, cable collet
3 Low Voltage
-55
200
Vtest (contact-contact):|...
8
:
FHG.0K.303.CYCC50
FHG.0K.303.CYCC50
Elbow plug, cable collet
3 Low Voltage
-55
200
Vtest (contact-contact):|...
8
:
FHG.0K.303.CLAC50
FHG.0K.303.CLAC50
Elbow plug, cable collet
3 Low Voltage
-55
200
Vtest (contact-contact):|...
8
:
FHG.0K.304.CLAC35
FHG.0K.304.CLAC35
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
:
FHG.0K.303.KYCC50
FHG.0K.303.KYCC50
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
8
:
FHG.0K.304.CLAC30
FHG.0K.304.CLAC30
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
:
FHG.0K.304.CLAC40
FHG.0K.304.CLAC40
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
:
FHG.0K.304.CYCC35
FHG.0K.304.CYCC35
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
:
FHG.0K.304.CLAC45
FHG.0K.304.CLAC45
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
:
FHG.0K.304.CLAC50
FHG.0K.304.CLAC50
Elbow plug, cable collet
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
:
FHG.0K.305.CLAC40
FHG.0K.305.CLAC40
Elbow plug, cable collet
5 Low Voltage
-55
200
Vtest (contact-contact):|...
6,5
:
FHG.0K.305.CLAC50
FHG.0K.305.CLAC50
Elbow plug, cable collet
5 Low Voltage
-55
200
Vtest (contact-contact):|...
6,5
:
FHG.0K.305.CYCC50
FHG.0K.305.CYCC50
Elbow plug, cable collet
6 Low Voltage
-55
200
Vtest (contact-contact):|...
6,5
:
FHG.0K.306.CLAC50
FHG.0K.306.CLAC50
Elbow plug, cable collet
6 Low Voltage
-55
200
Vtest (contact-contact):|...
2,5
:
FHG.0K.306.KLAC50
FHG.0K.306.KLAC50
Elbow plug, cable collet
7 Low Voltage
-55
200
Vtest (contact-contact):|...
2,5
:
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表