目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
Joints
Blohm
Powered by
CAD模型選擇
B0431 - Clevis joints with snap-in pin DIN 71752
08.05.2024
B0432 - Clevis joints stainless steel DIN 71752
08.05.2024
B0433 - Clevis joints DIN 71752
08.05.2024
B0434 - Clevis joints, steel or stainless steel with male thread
08.05.2024
B0435 - Clevis head mating piece, steel
08.05.2024
B0436 - Snap-in pin for clevis joints DIN 71752
08.05.2024
B0437 - Bolt with groove for shaft lock suitable for clevis joints
08.05.2024
B0438 - Bolt with groove for circlip suitable for clevis joints
08.05.2024
B0439 - Pin with hole for split pin suitable for clevis joints
08.05.2024
B0440 - Split pins DIN EN ISO 1234
08.05.2024
B0441 - R-clips similar to DIN 11024
08.05.2024
B0442 - Ball joints DIN 71802
08.05.2024
B0443 - Angle joints stainless steel like DIN 71802, Form CS with sealing ...
08.05.2024
B0444 - Axial joints similar to DIN 71802
08.05.2024
B0445 - Rod ends with ball bearing, external thread DIN ISO 12240-4
08.05.2024
B0446 - Rod ends with ball bearing, internal thread DIN ISO 12240-4
08.05.2024
B0447 - Rod ends with plain bearing external thread, DIN ISO 12240-4
08.05.2024
B0549 - Rod ends with plain bearing, external thread, steel, DIN ISO 12240-...
08.05.2024
B0555 - Gelenkköpfe mit Gleitlagerung Außengewinde, Stahl, DIN ISO 12240-1 ...
08.05.2024
B0448 - Rod ends with plain bearing internal thread DIN ISO 12240-4
08.05.2024
B0550 - Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-...
08.05.2024
27628-02 - Rod ends with plain bearing, internal thread, steel, DIN ISO 122...
08.05.2024
B0449 - Rod ends with plain bearing external thread, stainless steel DIN IS...
08.05.2024
B0551 - Rod ends with plain bearing, external thread, stainless steel, DIN ...
08.05.2024
B0450 - Rod ends with plain bearing internal thread, stainless steel DIN IS...
08.05.2024
B0552 - Gelenkköpfe mit Gleitlagerung Innengewinde, Edelstahl, DIN ISO 1224...
08.05.2024
B0451 - Rod ends with plain bearing external thread, narrow version DIN ISO...
08.05.2024
B0553 - Rod ends with plain bearing, external thread, narrow head, DIN ISO ...
08.05.2024
B0452 - Rod ends with plain bearing internal thread, narrow version DIN ISO...
08.05.2024
27632-01 - Rod ends with plain bearing, internal thread, narrow head, DIN I...
08.05.2024
B0453 - Pivot bearings K/E series DIN ISO 12240-1
08.05.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.