J-XYP71 - Precision type, high heat resistance quick joint, bent joint and external thread
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/j-xyp71.prj},{NB=J-XYP71-d8-1},{CODE=J-XYP71},{TYPE=External thread Elbow},{MAT1=Brass},{MAT2=Brass},{MAT3=FKM},{SUR=Nickel-plated},{DD=8},{MOD=1},{R=R1/8},{D=10},{A=8},{B=28.0},{L=31.3},{P=14.5},{C1=20.2},{C2=17.0},{E=24.8},{S=14},{NOZ=6},{AREA=16},{WEI=36},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Thread part
ⁿ/ₐ
MAT3
Seal material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
DD
d
[mm]
MOD
Nominal model
ⁿ/ₐ
R
[mm]
D
[mm]
A
[mm]
B
[mm]
L
[mm]
P
[mm]
C1
[mm]
C2
[mm]
E
[mm]
S
[mm]
NOZ
Nozzle diameter
ⁿ/ₐ
AREA
Effective sectional area
[mm^2]
WEI
Weight (g)
ⁿ/ₐ
J-XYP71-d4-M5
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
4
M5
M5
6
3
19.8
22.0
10.5
17.6
15.0
20.7
10
1.8
1.5
18
J-XYP71-d4-1
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
4
1
R1/8
6
8
22.8
24.1
10.5
17.6
15.0
20.7
10
2.5
3.5
21
J-XYP71-d6-M5
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
6
M5
M5
8
3
22.0
25.3
12.5
19.4
16.0
23.0
12
1.8
1.9
26
J-XYP71-d6-1
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
6
1
R1/8
8
8
25.0
27.3
12.5
19.4
16.0
23.0
12
4
9
28
J-XYP71-d6-2
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
6
2
R1/4
8
11
28.0
28.2
12.5
19.4
16.0
23.0
14
4
9
36
J-XYP71-d8-1
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
8
1
R1/8
10
8
28.0
31.3
14.5
20.2
17.0
24.8
14
6
16
36
J-XYP71-d8-2
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
8
2
R1/4
10
11
31.0
32.2
14.5
20.2
17.0
24.8
14
6
16
41
J-XYP71-d10-1
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
10
1
R1/8
12
8
32.5
37.8
18.6
23.2
19.5
29.3
17
6
22.5
67
J-XYP71-d10-2
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
10
2
R1/4
12
11
35.5
38.8
18.6
23.2
19.5
29.3
17
8
30
69
J-XYP71-d10-3
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
10
3
R3/8
12
12
38.5
39.5
18.6
23.2
19.5
29.3
17
8
30
78
J-XYP71-d12-3
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
12
3
R3/8
14
12
38.5
43.0
21.6
26.3
23.0
33.4
21
9
39
113
J-XYP71-d12-4
J-XYP71
External threaded joint
brass
brass
FKM
Nickel plating
12
4
R1/2
14
15
41.5
44.1
21.6
26.3
23.0
33.4
22
9
39
129
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성