目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IXP-4W4515
IAI
SCARA Robots
IX Series
Water Resistant
Arm length 450mm
4 Axis
Powered by
CAD模型選擇
{iai/scara_robots/ix_series/water_resistant/arm_length_450/4_axis/ixp_4w4515_asmtab.prj},{NB=IXP-4W4515-WA-3L-P3(0)},{MODEL=IXP-4W4515},{ENTYPE=WA : No Battery / Absolution},{CTYPE=Standard cable : Standard lenght},{LTC=3L},{CNTRL=P3:MSEL},{ZAPOS=0},{ZAPOSX=[0:150]},{L=450},{AXIS=4},{PPATH=../../parts/ixp_water_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
ENTYPE
Encoder Type
ⁿ/ₐ
CTYPE
Cable Type
ⁿ/ₐ
CNTRL
Controller
ⁿ/ₐ
IXP-4W4515-WA-3L-P3
IXP-4W4515-WA-3L-P3
IXP-4W4515
WA : No Battery / Absolut...
Standard cable : Standard...
P3:MSEL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表