카탈로그: NEXOIL
생성됨: 20.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NEXOIL
ISO 8133 - Spherical rod eye
NEXOIL
Accessori
Powered by
CAD모델 선택
{nexoil/accessori/din_24555_asmtab.prj},{NB=Spherical rod eye 290TAPR30S (ALPHA=0)},{PN=290TAPR30S},{ALPHA=0},{D=30},{S=22},{D4=34.2},{I=85},{D1=80},{D2=77},{S1=19},{L=123.0},{L1=35},{D3=36},{LF=29},{KK=M20x1.5},{KKD=20.000},{KKP=1.500},{P=M10},{PD=10.000},{PL=20.000},{PP=1.500},{KS=M8x1},{KSD=8.000},{KSP=1.000},{KSS=9.000},{CF=35.000},{CL=64.000},{AP=54.000},{CP=15.000},{FU=19.000},{DD=47.000},{PPATH=din_24555_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PN
Part number
ⁿ/ₐ
D
d
[mm]
S
[mm]
D4
[mm]
I
[mm]
D1
[mm]
D2
[mm]
S1
[mm]
L
[mm]
L1
[mm]
D3
[mm]
LF
[mm]
KK
Thread
ⁿ/ₐ
Spherical rod eye 290TAPR...
290TAPR12S
12
10
15.0
42
40
40
8
58.0
16
17
15
M10x1.25
Spherical rod eye 290TAPR...
290TAPR16S
16
14
20.7
48
45
45
11
69.0
20
21
17
M12x1.25
Spherical rod eye 290TAPR...
290TAPR20S
20
16
24.1
58
55
55
13
83.0
28
25
19
M14x1.5
Spherical rod eye 290TAPR...
290TAPR25S
25
20
29.3
68
65
62
17
99.0
31
30
23
M16x1.5
Spherical rod eye 290TAPR...
290TAPR30S
30
22
34.2
85
80
77
19
123.0
35
36
29
M20x1.5
Spherical rod eye 290TAPR...
290TAPR40S
40
28
45.0
105
100
90
23
153.0
45
45
37
M27x2
Spherical rod eye 290TAPR...
290TAPR50S
50
35
56.0
130
120
105
30
188.0
58
55
46
M33x2
Spherical rod eye 290TAPR...
290TAPR60S
60
44
66.8
150
160
134
38
255.0
68
68
55
M42x2
Spherical rod eye 290TAPR...
290TAPR80S
80
55
89.4
185
205
156
47
282.5
82
90
64
M48x2
Spherical rod eye 290TAPR...
290TAPR100S
100
70
109.5
240
240
190
55
357.5
116
110
86
M64x3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ISO 8133 - Female clevis
NEXOIL
09.02.2021
ISO 6982 - Spherical rod eye
NEXOIL
09.02.2021
NXM-MP5 - Cap spherical bearing
NEXOIL
25.04.2017
Rod eye with spherical bearing - ISO 8133/DIN 24555
Mecanizados Alcoy
15.05.2020
ISO 8133/DIN 24555 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
ISO 6982 - Eye bracket
NEXOIL
09.02.2021
NXM-ME5D - Double acting, head rectangular flange
NEXOIL
25.04.2017
Form C - C series for hight temperatures
Speedyblock
14.05.2024
Form APV3-EPV3 light - Light Pneumatic series
Speedyblock
14.05.2024
Form T3 heavy - Double rod series (Heavy performance)
Speedyblock
14.05.2024
AU 460 - AU 450 - Magnetic sensor
Speedyblock
14.05.2024
Swivel-foot spidle assembly and 2 hex nuts - Swivel-foot spidle
Speedyblock
14.05.2024
Form T5 light with safety lock - Latch series with safety lock (Light Perfo...
Speedyblock
14.05.2024
Form 1510/T2S - Double pull-action series for hight temperatures
Speedyblock
14.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성