您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ISO 7379 - Shoulder screws with collar
Elesa+Ganter
机械操作件
ISO 7379
ISO 7379
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/iso7379/iso7379/iso_7379.prj},{NB=Passschraube ISO 7379-10-M8-40},{PARTNUMBER=ISO 7379-10-M8-40},{D1=10},{D2=M8},{NDM=8.000},{L1=40},{L1X=16,20,25,30,35,40,45,50,55,60,65,70,80,90,100},{D3=16},{L2=13.0},{L3=7.0},{L3X=7.0},{SW=5.0},{R1=0.600},{D11=4.800},{R2=0.400},{L11=2.000},{SWT=4.200},{CHAM=0.800},{L22=4.40000},{D22=3.000},{R3=0.600},{R4=0.600},{MAT=Stahl},{WEIGHT=0.038},{CTN=73181568},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
f9
[mm]
D2
Thread
ⁿ/ₐ
L1
+0.25
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-4
4
M3
4
7
7.0
3.0
2.0
0.002
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-5
4
M3
5
7
7.0
3.0
2.0
0.002
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-6
4
M3
6
7
7.0
3.0
2.0
0.002
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-8
4
M3
8
7
7.0
3.0
2.0
0.002
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-10
4
M3
10
7
7.0
3.0
2.0
0.002
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-12
4
M3
12
7
7.0
3.0
2.0
0.002
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-16
4
M3
16
7
7.0
3.0
2.0
0.002
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-20
4
M3
20
7
7.0
3.0
2.0
0.003
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-25
4
M3
25
7
7.0
3.0
2.0
0.004
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-30
4
M3
30
7
7.0
3.0
2.0
0.004
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-5
5
M4
5
9
8.0
4.0
2.5
0.003
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-6
5
M4
6
9
8.0
4.0
2.5
0.003
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-8
5
M4
8
9
8.0
4.0
2.5
0.003
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-10
5
M4
10
9
8.0
4.0
2.5
0.004
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-12
5
M4
12
9
8.0
4.0
2.5
0.004
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-16
5
M4
16
9
8.0
4.0
2.5
0.004
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-20
5
M4
20
9
8.0
4.0
2.5
0.005
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-25
5
M4
25
9
8.0
4.0
2.5
0.007
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-30
5
M4
30
9
8.0
4.0
2.5
0.007
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-40
5
M4
40
9
8.0
4.0
2.5
0.009
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-10
6
M5
10
10
9.5
4.5
3.0
0.006
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-12
6
M5
12
10
9.5
4.5
3.0
0.006
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-16
6
M5
16
10
9.5
4.5
3.0
0.007
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-20
6
M5
20
10
9.5
4.5
3.0
0.008
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-25
6
M5
25
10
9.5
4.5
3.0
0.009
73181568
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6332 SKN - Stainless Steel-Grub screws, Type SKN, with internal hexagon...
Elesa+Ganter
28.03.2024
DIN 6332 SK - Grub screws, Type SK, with internal hexagon, pad hardened
Elesa+Ganter
28.03.2024
DIN 6332 SKN - Grub screws, Type SKN. with internal hexagon, not hardened
Elesa+Ganter
28.03.2024
DIN 6332 SKN - Grub screws, Type SKN Steel, zinc plated, with internal hexa...
Elesa+Ganter
28.03.2024
GN 632.1 - Grub screws with ball pin for thrust pads GN 631
Elesa+Ganter
28.03.2024
GN 1581 - Stainless Steel-Screws, Hygienic Design, Low-Profile Head
Elesa+Ganter
28.03.2024
GN 632.5 - Stainless Steel-Grub screws with ball pin for thrust pads GN 631...
Elesa+Ganter
28.03.2024
GN 300 - Adjustable hand levers with male thread
Elesa+Ganter
28.03.2024
GN 1580 - Stainless Steel Nuts, Hygienic Design
Elesa+Ganter
28.03.2024
GN 1582 - Stainless Steel Screws, Hygienic Design, Low-Profile Head, with R...
Elesa+Ganter
28.03.2024
GN 251 - Setting bolts, Type AK, locating surface with rounded end, hardene...
Ganter
12.04.2024
GN 913 3 MS - Grub screws Type MS
Elesa+Ganter
28.03.2024
GN 913.5 KU - Stainless Steel-Grub screw, Type KU, with KU-pin
Ganter
12.04.2024
ISO 7379 - Shoulder screws with collar
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表