INS-IP-507-700 -Inch - Imperial Insert 507-700 Inch Bore
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/ins_ip_507_700_asmtab.prj},{NB=037928},{SS=6},{SS1=6.000000},{PN1=037928},{PN2=037936},{DESCRIPTION1=INS-IP-600R},{DESCRIPTION2=INS-IP-600L},{ST=Contact Seal},{A=11.4173},{B=3-7/32},{B1=3.218750},{C=7-5/64},{C1=7.078125},{D=2.768},{E=10-1/4},{E1=10.250000},{NDM=0.3750},{H=0.199},{KDM=0.3070},{AL=9.05},{BL=0.75},{CL=0.07},{DL=1.00},{LL=1.2500},{Y=0.036},{Y1=0.036000},{Z=6-31/32},{Z1=6.968750},{PPATH=ins_ip_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
037925
5-7/16
037925
INS-IP-507R
9.8425
2-3/4
6-11/64
2.337
8-3/4
037926
5-1/2
037926
INS-IP-508R
9.8425
2-3/4
6-11/64
2.337
8-3/4
037927
5-15/16
037927
INS-IP-515R
11.4173
3-7/32
7-5/64
2.768
10-1/4
037928
6
037928
INS-IP-600R
11.4173
3-7/32
7-5/64
2.768
10-1/4
037929
6-7/16
037929
INS-IP-607R
12.5984
3-15/32
7-25/64
2.862
11-13/32
037930
6-1/2
037930
INS-IP-608R
12.5984
3-15/32
7-25/64
2.862
11-13/32
037931
6-15/16
037931
INS-IP-615R
12.5984
3-15/32
7-25/64
2.862
11-13/32
037932
7
037932
INS-IP-700R
12.5984
3-15/32
7-25/64
2.862
11-13/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表