INS-IP-206-500 -Inch - Imperial Insert 206-500 Inch Bore
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/ins_ip_206_500_asmtab.prj},{NB=070902},{SS=3-1/4},{SS1=3.250000},{PN1=070902},{PN2=070934},{DESCRIPTION1=INS-IP-304R},{DESCRIPTION2=INS-IP-304L},{ST=Contact Seal},{A=6.2992},{B=1-5/8},{B1=1.625000},{C=4-11/64},{C1=4.171875},{D=1.483},{E=5},{E1=5.000000},{NDM=0.2500},{KDM=0.1960},{AL=4.28},{BL=0.50},{CL=0.07},{DL=0.44},{LL=0.8000},{Y=0.025},{Y1=0.025000},{Z=4-3/64},{Z1=4.046875},{PPATH=ins_ip_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
070894
2-3/8
070894
INS-IP-206R
4.7241
1-9/32
3-27/64
1.208
3-7/8
070895
2-7/16
070895
INS-IP-207R
4.7241
1-9/32
3-27/64
1.208
3-7/8
070896
2-1/2
070896
INS-IP-208R
4.7241
1-9/32
3-27/64
1.208
3-7/8
070897
2-11/16
070897
INS-IP-211R
5.1181
1-9/32
3-1/2
1.219
4-9/32
070898
2-3/4
070898
INS-IP-212R
5.1181
1-9/32
3-1/2
1.219
4-9/32
070899
2-15/16
070899
INS-IP-215R
5.1181
1-9/32
3-1/2
1.219
4-9/32
070900
3
070900
INS-IP-300R
5.1181
1-9/32
3-1/2
1.219
4-9/32
070901
3-3/16
070901
INS-IP-303R
6.2992
1-5/8
4-11/64
1.483
5
070902
3-1/4
070902
INS-IP-304R
6.2992
1-5/8
4-11/64
1.483
5
070903
3-7/16
070903
INS-IP-307R
6.2992
1-5/8
4-11/64
1.483
5
070904
3-1/2
070904
INS-IP-308R
6.2992
1-5/8
4-11/64
1.483
5
070905
3-11/16
070905
INS-IP-311R
7.0866
1-7/8
4-45/64
1.646
5-9/16
070906
3-15/16
070906
INS-IP-315R
7.0866
1-7/8
4-45/64
1.646
5-9/16
070907
4
070907
INS-IP-400R
7.0866
1-7/8
4-45/64
1.646
5-9/16
070908
4-7/16
070908
INS-IP-407R
7.8740
2-5/32
5-15/64
1.935
6-7/16
070909
4-1/2
070909
INS-IP-408R
7.8740
2-5/32
5-15/64
1.935
6-7/16
070910
4-15/16
070910
INS-IP-415R
9.0551
2-19/32
5-63/64
2.107
7-5/8
070911
5
070911
INS-IP-500R
9.0551
2-19/32
5-63/64
2.107
7-5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表