目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Indicator light complete [EC000272]
Eaton's CAD
Industrial control, drives, automation and sensors
Motor protection and overload relays
23238
Powered by
CAD模型選擇
{eaton_cad/23126/23144/23238/24009.prj},{NB=082156},{PLID=082156},{NETTO_WEIGHT=0.01000},{EF001965=5},{EF000079=16},{EF004565=0},{EF004778=0},{CUSTOMS_TARIFF_NUMBER1=85393980},{PREVIEW=../../../_pool_/93/2a/44/24009_preview_40.png},{MANUTYPEDESC=L-PKZ0-GN(500V)},{DESCSHORT=Indicator light, green, 500V neon lamp},{DESCLONG=Indicator light with neon bulb can be used for the motor-protective circuit-breaker's system installation housing, color green},{INTNO=4015080821564},{ECLASS_13_0=Indicator light complete [AKF041019]},{ETIM_9_0=Indicator light complete [EC000272]},{EF000207=Green},{EF008229=Other},{EF005905=true},{EF002418=415 - 500},{EF000187=AC/DC},{EF003961=Flat plug-in connection},{EF006253=Rectangular},{EF008343=Flat}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001965
Number of indicator lights
ⁿ/ₐ
EF000207
Colour lens
ⁿ/ₐ
EF008229
Type of lamp socket
ⁿ/ₐ
EF005905
With light source
ⁿ/ₐ
EF002418
Rated operating voltage Ue
[V]
EF000187
Voltage type
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF006253
Construction type lens
ⁿ/ₐ
EF008343
Type of lens
ⁿ/ₐ
EF000079
Hole diameter
[mm]
EF004565
Width opening
[mm]
EF004778
Height opening
[mm]
EF006014
With front ring
ⁿ/ₐ
EF005972
Material front ring
ⁿ/ₐ
EF002429
Colour front ring
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
082158
082158
L-PKZ0-RT(400V)
Indicator light, red, 400...
Indicator light with neon...
4015080821588
0.01000
Indicator light complete ...
Indicator light complete ...
1
Red
Other
true
230 - 400
AC/DC
Flat plug-in connection
Rectangular
Flat
16
0
0
false
Plastic
Other
IP65
Other
082152
082152
L-PKZ0(400V)
Indicator light, white, 4...
Indicator light with neon...
4015080821526
0.01000
Indicator light complete ...
Indicator light complete ...
10
White
Other
true
230 - 400
AC/DC
Flat plug-in connection
Rectangular
Flat
16
0
0
false
Plastic
Other
IP65
Other
082157
082157
L-PKZ0-RT(230V)
Indicator light, red, 230...
Indicator light with neon...
4015080821571
0.01000
Indicator light complete ...
Indicator light complete ...
10
Red
Other
true
110 - 230
AC/DC
Flat plug-in connection
Rectangular
Flat
16
0
0
false
Plastic
Other
IP65
Other
082156
082156
L-PKZ0-GN(500V)
Indicator light, green, 5...
Indicator light with neon...
4015080821564
0.01000
Indicator light complete ...
Indicator light complete ...
5
Green
Other
true
415 - 500
AC/DC
Flat plug-in connection
Rectangular
Flat
16
0
0
false
Plastic
Other
IP65
Other
082151
082151
L-PKZ0(230V)
Indicator light, white, 2...
Indicator light with neon...
4015080821519
0.01000
Indicator light complete ...
Indicator light complete ...
10
White
Other
true
110 - 230
AC/DC
Flat plug-in connection
Rectangular
Flat
16
0
0
false
Plastic
Other
IP65
Other
082153
082153
L-PKZ0(500V)
Indicator light, white, 5...
Indicator light with neon...
4015080821533
0.01000
Indicator light complete ...
Indicator light complete ...
5
White
Other
true
415 - 500
AC/DC
Flat plug-in connection
Rectangular
Flat
16
0
0
false
Plastic
Other
IP65
Other
082154
082154
L-PKZ0-GN(230V)
Indicator light, green, 2...
Indicator light with neon...
4015080821540
0.01000
Indicator light complete ...
Indicator light complete ...
10
Green
Other
true
110 - 230
AC/DC
Flat plug-in connection
Rectangular
Flat
16
0
0
false
Plastic
Other
IP65
Other
082155
082155
L-PKZ0-GN(400V)
Indicator light, green, 4...
Indicator light with neon...
4015080821557
0.01000
Indicator light complete ...
Indicator light complete ...
10
Green
Other
true
230 - 400
AC/DC
Flat plug-in connection
Rectangular
Flat
16
0
0
false
Plastic
Other
IP65
Other
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表