您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Imperial - IP Pillow Block 4-Bolt Trident Seal - Imperial 4 Bolt Square Flange Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/f4s_ip_hci_asmtab.prj},{NB=069720},{SS=4},{SS1=4.0000},{BORE=7.0866},{PN=069720},{DESCRIPTION=F4S-IP-400R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=4.82},{A1=4.820000},{B=9-1/4},{B1=9.250000},{C=5-5/64},{C1=5.078125},{D=7-39/64},{D1=7.609375},{F=7/8},{F1=0.875},{G=1-25/32},{G1=1.781250},{H=1-1/16},{H1=1.062500},{J=8-7/32},{J1=8.218750},{K=10-3/4},{K1=10.750},{L=6.15},{L1=6.15000},{N=4-45/64},{N1=4.703125},{P=3/8},{P1=0.375000},{X=3/8},{X1=0.3750},{Y=0.025},{Z=4-1/2},{Z1=4.500000},{PPATH=f4s_ip_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069693
1-1/8
069693
F4S-IP-102R
Non-Expansion Type
Contact Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069694
1-3/16
069694
F4S-IP-103R
Non-Expansion Type
Contact Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069695
1-1/4
069695
F4S-IP-104R
Non-Expansion Type
Contact Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069696
1-3/8
069696
F4S-IP-106R
Non-Expansion Type
Contact Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069697
1-7/16
069697
F4S-IP-107R
Non-Expansion Type
Contact Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069698
1-1/2
069698
F4S-IP-108R
Non-Expansion Type
Contact Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069699
1-5/8
069699
F4S-IP-110R
Non-Expansion Type
Contact Seal
2-13/16
5-1/8
3-7/64
3-57/64
1/2
1-13/64
1/2
4-13/32
5-1/2
3
2-25/32
19/64
1/4
0.020
2-5/64
069700
1-11/16
069700
F4S-IP-111R
Non-Expansion Type
Contact Seal
2-13/16
5-1/8
3-7/64
3-57/64
1/2
1-13/64
1/2
4-13/32
5-1/2
3
2-25/32
19/64
1/4
0.020
2-5/64
069701
1-3/4
069701
F4S-IP-112R
Non-Expansion Type
Contact Seal
2-13/16
5-1/8
3-7/64
3-57/64
1/2
1-13/64
1/2
4-13/32
5-1/2
3
2-25/32
19/64
1/4
0.020
2-5/64
069702
1-7/8
069702
F4S-IP-114R
Non-Expansion Type
Contact Seal
2-55/64
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-9/32
2-29/32
19/64
1/4
0.020
2-19/64
069703
1-15/16
069703
F4S-IP-115R
Non-Expansion Type
Contact Seal
2-55/64
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-9/32
2-29/32
19/64
1/4
0.020
2-19/64
069704
2
069704
F4S-IP-200R
Non-Expansion Type
Contact Seal
2-55/64
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-9/32
2-29/32
19/64
1/4
0.020
2-19/64
069705
2-3/16
069705
F4S-IP-203R
Non-Expansion Type
Contact Seal
3-1/32
5-7/8
3-11/32
4-33/64
5/8
1-5/16
9/16
5-1/64
6-3/8
3-1/2
3-3/32
5/16
1/4
0.025
2-19/32
069706
2-1/4
069706
F4S-IP-204R
Non-Expansion Type
Contact Seal
3-1/32
5-7/8
3-11/32
4-33/64
5/8
1-5/16
9/16
5-1/64
6-3/8
3-1/2
3-3/32
5/16
1/4
0.025
2-19/32
069707
2-3/8
069707
F4S-IP-206R
Non-Expansion Type
Contact Seal
3-27/64
6-1/8
3-47/64
4-25/32
5/8
1-23/64
41/64
5-5/8
6-3/4
3-7/8
3-13/32
5/16
1/4
0.025
2-15/16
069708
2-7/16
069708
F4S-IP-207R
Non-Expansion Type
Contact Seal
3-27/64
6-1/8
3-47/64
4-25/32
5/8
1-23/64
41/64
5-5/8
6-3/4
3-7/8
3-13/32
5/16
1/4
0.025
2-15/16
069709
2-1/2
069709
F4S-IP-208R
Non-Expansion Type
Contact Seal
3-27/64
6-1/8
3-47/64
4-25/32
5/8
1-23/64
41/64
5-5/8
6-3/4
3-7/8
3-13/32
5/16
1/4
0.025
2-15/16
069710
2-11/16
069710
F4S-IP-211R
Non-Expansion Type
Contact Seal
3-1/2
7-3/16
3-13/16
5-9/16
3/4
1-27/64
3/4
6-1/2
7-7/8
4-9/32
3-27/32
5/16
1/4
0.025
3-15/32
069711
2-3/4
069711
F4S-IP-212R
Non-Expansion Type
Contact Seal
3-1/2
7-3/16
3-13/16
5-9/16
3/4
1-27/64
3/4
6-1/2
7-7/8
4-9/32
3-27/32
5/16
1/4
0.025
3-15/32
069712
2-15/16
069712
F4S-IP-215R
Non-Expansion Type
Contact Seal
3-1/2
7-3/16
3-13/16
5-9/16
3/4
1-27/64
3/4
6-1/2
7-7/8
4-9/32
3-27/32
5/16
1/4
0.025
3-15/32
069713
3
069713
F4S-IP-300R
Non-Expansion Type
Contact Seal
3-1/2
7-3/16
3-13/16
5-9/16
3/4
1-27/64
3/4
6-1/2
7-7/8
4-9/32
3-27/32
5/16
1/4
0.025
3-15/32
069714
3-3/16
069714
F4S-IP-303R
Non-Expansion Type
Contact Seal
4.206
8-1/4
4-31/64
6-23/32
3/4
1-19/32
15/16
7-31/64
9-1/2
5.7
4-21/64
5/16
1/4
0.025
4-3/64
069715
3-1/4
069715
F4S-IP-304R
Non-Expansion Type
Contact Seal
4.206
8-1/4
4-31/64
6-23/32
3/4
1-19/32
15/16
7-31/64
9-1/2
5.7
4-21/64
5/16
1/4
0.025
4-3/64
069716
3-7/16
069716
F4S-IP-307R
Non-Expansion Type
Contact Seal
4.206
8-1/4
4-31/64
6-23/32
3/4
1-19/32
15/16
7-31/64
9-1/2
5.7
4-21/64
5/16
1/4
0.025
4-3/64
069717
3-1/2
069717
F4S-IP-308R
Non-Expansion Type
Contact Seal
4.206
8-1/4
4-31/64
6-23/32
3/4
1-19/32
15/16
7-31/64
9-1/2
5.7
4-21/64
5/16
1/4
0.025
4-3/64
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表