目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
I.150 - Mushroom knobs
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.150
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/i_150/191_i150.prj},{NB=Mushroom knobs I.150/25-M6},{CODE=20202},{DESCRIPTION=I.150/25-M6},{DIM01=25},{DIM02=19},{DIM03=M6},{DIM04=12},{DIM05=10},{DIM06=3},{WEIGHT=5},{NDM=6.000},{KDM=4.917},{SIZE=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Mushroom knobs I.150/25-M...
20201
I.150/25-M5
25
19
M5
12
10
3
6
Mushroom knobs I.150/25-M...
20202
I.150/25-M6
25
19
M6
12
10
3
5
Mushroom knobs I.150/30-M...
20211
I.150/30-M6
32
23
M6
15
16
3
13
Mushroom knobs I.150/30-M...
20212
I.150/30-M8
32
23
M8
15
16
3
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表