您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HTCP30, HTCP40 - Threaded Plunger Clamp
Harcourt
Workholding
Threaded Plunger Clamp
Powered by
CAD模型選擇
{harcourt/workholding/threaded_plunger_clamp/htcp30_asmtab.prj},{NB=HTCP-30},{SIZE=30},{MPH=660 LBS},{TRAVEL=1.32},{SPINDLE=8x40MM},{SM=8},{SL=40},{SD=25},{A=4.15},{B=0.98},{C=0.47},{D=2.60},{E=5.81},{F=2.16},{G=38 MM},{W=0.20 KGS / .44 LBS},{PPATH=htcp30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ON
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MPH
Max. Holding Pressure
ⁿ/ₐ
TRAVEL
Travel Distance
[FEET]
SPINDLE
Spindle Size (Included)
ⁿ/ₐ
SM
Spindle Dia.
[mm]
SL
Spindle Length
[mm]
SD
Spindle Depth
[mm]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
ⁿ/ₐ
W
Weight
ⁿ/ₐ
HTCP-30
HTCP-30
30
660 LBS
1.32
8x40MM
8
40
25
4.15
0.98
0.47
2.60
5.81
2.16
38 MM
0.20 KGS / .44 LBS
HTCP-40
HTCP-40
40
880 LBS
1.61
10x40MM
10
40
30
4.53
1.40
0.63
2.75
7.11
2.36
42 MM
0.27 KGS / .60 LBS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HTCP - Threaded Plunger Clamp
Harcourt
02.04.2024
HTCV - Vertical Handle Clamp
Harcourt
02.04.2024
DDH-302-FM,DDH-302-FMSS - Clamp · Push-pull type
SRD-FA
28.04.2022
DDH-303-EM - Clamp · Push-pull type
SRD-FA
28.04.2022
DDH-305-CM - Clamp · Push-pull type
SRD-FA
28.04.2022
DDH-36070 - Clamp · Horizontal
SRD-FA
07.04.2023
B0068 - Ball lock pins stainless steel
Blohm
08.05.2024
DDH-304-EM - Clamp · Push-pull type
SRD-FA
07.04.2023
MC07-8 - Toggle Clamps - Push Pull
Misumi
30.06.2021
WDC304-EM - Quick Clamp. Flange Base. Push-Pull Compression
Yiheda 3D Electronic Gallery
09.05.2024
WDC305-EM - Quick Clamp. Flange Base. Push-Pull Compression
Yiheda 3D Electronic Gallery
09.05.2024
HPRN - Pull Ring Hand Retractable Plungers - Non-Locking Type
Harcourt
02.04.2024
HFSL - Swivel Screw Feet - Large Foot
Harcourt
02.04.2024
HTCP20, HTCP25, HTCP50 - Threaded Plunger Clamp
Harcourt
02.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表