HR 1500 - ISO 11901 Standard
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
HR/HRF
HR
HR 1500
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/hr_hrf/hr/hr_1500/hr_1500_tab.prj},{NB=HR1500-125-A(0-150-senza000)},{VER=0.000},{CU=125},{F0=1530},{F1=3160},{L=294},{LMIN=169},{P=150},{V=306},{S=10.18},{RC=1},{PMIN=20},{PRA=10.000},{TAPPO=2.000},{CODICE=HR1500-125-A},{W=2.86},{FX='senza','senza','FB50','FB 50','FBA50','FBA 50','FS263','FS2 63','FS2A63','FS2A 63','FC63A','FC 63A'},{R1=0,'-'},{R4=0,'-'},{R2=0,'-'},{R8=0,'-'},{R9=0,'-'},{R10=0,'-'},{R3=0,'-',1,'RSMTCD',3,'BDSM1+RSMTCD',4,'BDSM2+RSMTCD',5,'BDSM2-45+RSMTCD'},{R5=0,'-',1,'RSMTCD',3,'BDSM1+RSMTCD',4,'BDSM2+RSMTCD',5,'BDSM2-45+RSMTCD'},{R6=0,'-',1,'RSMTCD',3,'BDSM1+RSMTCD',4,'BDSM2+RSMTCD',5,'BDSM2-45+RSMTCD'},{R7=0,'-',1,'RSMTCD'},{CX=0},{PX=150},{FIS=senza},{CS=0},{R=0.000},{T=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
Stroke
[mm]
F0
Nominal initial force
[daN]
F1
Nominal final force
[daN]
L
Total length
[mm]
LMIN
Minimum length
[mm]
LX
Length at compression end
[mm]
F0X
Initial force with PX
[daN]
F1X
Final force with CX/PX
[daN]
P
Nominal charging pressure
[bar]
V
Volume
[cm³]
W
Weight
[Kg]
HR1500-010-A
HR1500-010-A
10
1530
2540
64
54
64.0
1530.0
2540.0
150
32
1.02
HR1500-013-A
HR1500-013-A
13
1530
2647
70
57
70.0
1530.0
2647.0
150
39
1.05
HR1500-016-A
HR1500-016-A
16
1530
2726
76
60
76.0
1530.0
2726.0
150
47
1.1
HR1500-019-A
HR1500-019-A
19
1530
2787
82
63
82.0
1530.0
2787.0
150
54
1.15
HR1500-025-A
HR1500-025-A
25
1530
2874
94
69
94.0
1530.0
2874.0
150
68
1.25
HR1500-032-A
HR1500-032-A
32
1530
2942
108
76
108.0
1530.0
2942.0
150
85
1.35
HR1500-038-A
HR1500-038-A
38
1530
2983
120
82
120.0
1530.0
2983.0
150
99
1.44
HR1500-050-A
HR1500-050-A
50
1530
3040
144
94
144.0
1530.0
3040.0
150
128
1.61
HR1500-063-A
HR1500-063-A
63
1530
3079
170
107
170.0
1530.0
3079.0
150
158
1.81
HR1500-075-A
HR1500-075-A
75
1530
3185
194
119
194.0
1530.0
3185.0
150
187
1.9
HR1500-080-A
HR1500-080-A
80
1530
3113
204
124
204.0
1530.0
3113.0
150
199
2.06
HR1500-100-A
HR1500-100-A
100
1530
3139
244
144
244.0
1530.0
3139.0
150
246
2.38
HR1500-125-A
HR1500-125-A
125
1530
3160
294
169
294.0
1530.0
3160.0
150
306
2.86
HR1500-010-A-N
HR1500-010-A-N
10
1530
2540
74
64
74.0
1530.0
2540.0
150
32
1.21
HR1500-013-A-N
HR1500-013-A-N
13
1530
2647
80
67
80.0
1530.0
2647.0
150
39
1.25
HR1500-016-A-N
HR1500-016-A-N
16
1530
2726
86
70
86.0
1530.0
2726.0
150
47
1.30
HR1500-019-A-N
HR1500-019-A-N
19
1530
2787
92
73
92.0
1530.0
2787.0
150
54
1.35
HR1500-025-A-N
HR1500-025-A-N
25
1530
2874
104
79
104.0
1530.0
2874.0
150
68
1.43
HR1500-032-A-N
HR1500-032-A-N
32
1530
2942
118
86
118.0
1530.0
2942.0
150
85
1.51
HR1500-038-A-N
HR1500-038-A-N
38
1530
2983
130
92
130.0
1530.0
2983.0
150
99
1.59
HR1500-050-A-N
HR1500-050-A-N
50
1530
3040
154
104
154.0
1530.0
3040.0
150
128
1.78
HR1500-063-A-N
HR1500-063-A-N
63
1530
3079
180
117
180.0
1530.0
3079.0
150
158
1.98
HR1500-075-A-N
HR1500-075-A-N
75
1530
3185
204
129
204.0
1530.0
3185.0
150
187
2.10
HR1500-080-A-N
HR1500-080-A-N
80
1530
3113
214
134
214.0
1530.0
3113.0
150
199
2.22
HR1500-100-A-N
HR1500-100-A-N
100
1530
3139
254
154
254.0
1530.0
3139.0
150
246
2.49
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表