카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
HQV75-77
VIPDO
fagongchangzidonghua
gunzhusigang
hqv75-77
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/gunzhusigang/hqv75-77/hqv-75-77-zpt.prj},{NB=HQV75-25-10-L300 (174)},{CODE=HQV75},{TYPES=Standard nut type},{AC=C5},{SL=AISI4150HV},{NL=SCM420H},{SRHT=High frequency quenching},{NHT=Carburizing quenching},{SS=56-62HRC},{NS=58-62HRC},{SDOSR=25},{LH=10},{L=300},{Y=174},{A=65},{T=15},{BR=4.7625},{BDOSR=21.0},{NONL=2.5 turns 1 column},{TD=right},{AE=Below 0.005},{PE=Below 6.0},{CKN=16.1},{C0KN=33.4},{PPATH=hqv-75-77-0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
TYPES
ⁿ/ₐ
AC
Accuracy class
ⁿ/ₐ
SL
Screw material
ⁿ/ₐ
NL
Nut Material
ⁿ/ₐ
SRHT
Screw Rod Heat treatment
ⁿ/ₐ
NHT
Nut Heat treatment
ⁿ/ₐ
SS
Screw hardness
ⁿ/ₐ
NS
Nut Hardness
ⁿ/ₐ
SDOSR
Shaft diameter of screw Rod
ⁿ/ₐ
LH
Lead length
ⁿ/ₐ
A
ⁿ/ₐ
T
ⁿ/ₐ
BR
Ball diameter
ⁿ/ₐ
BDOSR
Base diameter of screw Rod
ⁿ/ₐ
NONL
Number of nut loops
ⁿ/ₐ
TD
Thread Direction
ⁿ/ₐ
AE
Axial clearance
ⁿ/ₐ
PE
Pre-pressing Torque/NCM
ⁿ/ₐ
CKN
Basic Rated Load move
ⁿ/ₐ
C0KN
Basic Rated Load quiet
ⁿ/ₐ
HQV75-25-5-L300
HQV75-25-5-L300
HQV75
Standard nut type
C5
AISI4150HV
SCM420H
High frequency quenching
Carburizing quenching
56-62HRC
58-62HRC
25
5
48
12
3.1750
22.5
2.5 turns 1 column
right
Below 0.005
Below 6.0
9.4
22.2
HQV75-25-10-L300
HQV75-25-10-L300
HQV75
Standard nut type
C5
AISI4150HV
SCM420H
High frequency quenching
Carburizing quenching
56-62HRC
58-62HRC
25
10
65
15
4.7625
21.0
2.5 turns 1 column
right
Below 0.005
Below 6.0
16.1
33.4
HQV75-25-20-L300
HQV75-25-20-L300
HQV75
Standard nut type
C5
AISI4150HV
SCM420H
High frequency quenching
Carburizing quenching
56-62HRC
58-62HRC
25
20
70
15
4.7625
21.0
1.5 laps 1 column
right
Below 0.005
Below 6.0
10.4
20.1
HQV77-25-10-L300
HQV77-25-10-L300
HQV77
Standard nut type
C7
AISI4150HV
SCM420H
High frequency quenching
Carburizing quenching
56-62HRC
58-62HRC
25
10
65
15
4.7625
21.0
2.5 turns 1 column
right
Below 0.030
0
16.1
33.4
HQV77-25-20-L300
HQV77-25-20-L300
HQV77
Standard nut type
C7
AISI4150HV
SCM420H
High frequency quenching
Carburizing quenching
56-62HRC
58-62HRC
25
20
70
15
4.7625
21.0
1.5 laps 1 column
right
Below 0.030
0
10.4
20.1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성