您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HQASC - Qucik-Acting Screw Clamp
Harcourt
Fastening
Powered by
CAD模型選擇
{harcourt/fastening/hqasc_asmtab.prj},{NB=HQASC-6-4-LF},{ID=6},{HK=HK-6-T},{LF=HLF-6},{SF=HSPF-6},{INS=HQAI-6},{FOOT=LF},{FOOTM=},{A=3/8-16},{C=4},{PPATH=hqasc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
HK
Hand Knob
ⁿ/ₐ
LF
Large Foot
ⁿ/ₐ
SF
Small Foot
ⁿ/ₐ
INS
Insert
ⁿ/ₐ
A
A Thread
ⁿ/ₐ
B
[Inch]
D
D Thread
ⁿ/ₐ
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
HQASC-6-4-LF
HQASC-6-4-LF
HK-6-T
HLF-6
HSPF-6
HQAI-6
3/8-16
1-3/8
3/4-10
1-3/8
1-1/4
3/4
1
2
HQASC-8-5-LF
HQASC-8-5-LF
HK-8-T
HLF-8
HSPF-8
HQAI-8
1/2-13
2-1/16
7/8-9
1-1/16
1-7/8
7/8
1-1/8
2-1/2
HQASC-10-5-LF
HQASC-10-5-LF
HK-10-T
HLF-10
HSPF-10
HQAI-10
5/8-11
1-13/16
1-1/8-7
1-1/16
2-1/2
1
1-1/4
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6332 - Clamping Screws DIN 6332, Grub Screws combined with different ha...
Halder
22.12.2022
EH 22370. - Ball Lock Pins self-locking, with combination handle
Halder
22.12.2022
BN 16 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
08100 - Hinge blocks short
norelem
30.04.2024
06158 inch - Palm grips in stainless steel, similar to DIN 6335
norelem
30.04.2024
M6S 10X35 A4 - HEXAGON HEAD BOLT
FlexLink
30.08.2022
03180 - Centering V-plate
norelem
30.04.2024
GB 28-88 - Hexagon fit bolts with split pin hole on shank-Product grade A a...
Chinese Manufacturers
21.05.2014
2021.46. - Guide pillar with collar, screw clamp retention, DIN 9825/~ISO 9...
FIBRO
20.09.2023
KHTS ST - Knurled Toggle Clamp Screws
JW Winco
02.04.2024
08150 - Closing parts
norelem
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表