카탈로그: HellermannTyton
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HP-Series (plastic)
HellermannTyton
Cable ties and fixings
Pipe Clips / Hose Clamps
for screw fixing
Powered by
CAD모델 선택
{hellermann_tyton/11/pipe_clips_hose_clamps/screw_fixing/hp_serie.prj},{NB=211-60001},{IDNR=211-60001},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=100.000},{QUANTITY_MIN=100.000},{QUANTITY_IN38=100.000},{PRICE_EUR_N=8.220},{TAX_N=0.190},{VERS=2},{PWID=573},{MANUFACTURE19=H2P},{DESCRIPTION14=Befestigungsschelle schwarz},{DESCRIPTION15=Die HP Befestigungschellen aus Polyamid zeichnen sich durch ihre gute Temperaturbeständigkeit sowie Belastbarkeit aus. Die hochwertigen Kunststoffschellen werden als Zugentlastung sowie zur Kabel- und Rohrbefestigung eingesetzt.},{EAN=4031026240800},{ID_MANUFACT17=211-60001},{MANUFACTURE18=HellermannTyton},{SPECIAL_TRE20=NONE},{CNSECLASS601=23140200},{MATERIAL=Polyamid 6.6 hitzestabilisiert (PA66HS)},{FARBE=Schwarz (BK)}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
DURCHMESSER25
Fixing hole Ø FH
[mm]
NO_CU_PER_OU
Number of content units per order unit
ⁿ/ₐ
QUANTITY_MIN
Minimum order quantity
ⁿ/ₐ
BREITEW
Width (W)
[mm]
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
WANDDICKEWT
Wall Thickness WT
[MMT]
LOCHMITTENA74
distance between fixing holes center L
[MMT]
RADIUSR
Radius R
[MMT]
HellermannTyton 211-60109
211-60109
H10P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.5
17.0
1.5
HellermannTyton 211-60009
211-60009
H10P
Fixing Clip, black
Polyamide 6.6 Heat Stabil...
Black (BK)
4.2
1.000
100.000
10.0
-40 °C to +105 °C, (+145 ...
1.5
17.0
1.5
HellermannTyton 211-60119
211-60119
H11P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.5
18.0
2.0
HellermannTyton 211-60129
211-60129
H12P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.5
19.0
2.0
HellermannTyton 211-60139
211-60139
H13P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
5.2
1.000
500.000
12.0
-40 °C to +85 °C, (+105 °...
1.5
20.5
2.0
HellermannTyton 211-60149
211-60149
H14P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
5.2
1.000
500.000
12.0
-40 °C to +85 °C, (+105 °...
1.5
21.5
2.0
HellermannTyton 211-60159
211-60159
H15P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
5.2
1.000
500.000
12.0
-40 °C to +85 °C, (+105 °...
1.5
23.0
2.5
HellermannTyton 211-60169
211-60169
H16P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
5.2
1.000
500.000
12.0
-40 °C to +85 °C, (+105 °...
1.5
24.0
2.5
HellermannTyton 211-60179
211-60179
H17P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
5.2
1.000
250.000
12.0
-40 °C to +85 °C, (+105 °...
1.5
26.0
2.5
HellermannTyton 211-60189
211-60189
H18P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
5.2
1.000
250.000
12.0
-40 °C to +85 °C, (+105 °...
1.5
27.5
2.5
HellermannTyton 211-60019
211-60019
H1P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
0.8
8.5
0.5
HellermannTyton 211-60000
211-60000
H1P
Fixing Clip, black
Polyamide 6.6 Heat Stabil...
Black (BK)
4.2
1.000
100.000
10.0
-40 °C to +105 °C, (+145 ...
0.8
8.5
0.5
HellermannTyton 211-60029
211-60029
H2P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.0
9.5
1.0
HellermannTyton 211-60001
211-60001
H2P
Fixing Clip, black
Polyamide 6.6 Heat Stabil...
Black (BK)
4.2
1.000
100.000
10.0
-40 °C to +105 °C, (+145 ...
1.0
9.5
1.0
HellermannTyton 211-60039
211-60039
H3P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.0
10.0
1.0
HellermannTyton 211-60002
211-60002
H3P
Fixing Clip, black
Polyamide 6.6 Heat Stabil...
Black (BK)
4.2
1.000
100.000
10.0
-40 °C to +105 °C, (+145 ...
1.0
10.0
1.0
HellermannTyton 211-60049
211-60049
H4P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.2
10.0
1.0
HellermannTyton 211-60003
211-60003
H4P
Fixing Clip, black
Polyamide 6.6 Heat Stabil...
Black (BK)
4.2
1.000
100.000
10.0
-40 °C to +105 °C, (+145 ...
1.2
10.0
1.0
HellermannTyton 211-60059
211-60059
H5P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.2
11.0
1.0
HellermannTyton 211-60004
211-60004
H5P
Fixing Clip, black
Polyamide 6.6 Heat Stabil...
Black (BK)
4.2
1.000
100.000
10.0
-40 °C to +105 °C, (+145 ...
1.2
11.0
1.0
HellermannTyton 211-60069
211-60069
H6P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.2
13.0
1.0
HellermannTyton 211-60005
211-60005
H6P
Fixing Clip, black
Polyamide 6.6 Heat Stabil...
Black (BK)
4.2
1.000
100.000
10.0
-40 °C to +105 °C, (+145 ...
1.2
13.0
1.0
HellermannTyton 211-60079
211-60079
H7P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.2
14.0
1.5
HellermannTyton 211-60006
211-60006
H7P
Fixing Clip, black
Polyamide 6.6 Heat Stabil...
Black (BK)
4.2
1.000
100.000
10.0
-40 °C to +105 °C, (+145 ...
1.2
14.0
1.5
HellermannTyton 211-60089
211-60089
H8P
Fixing Clip, natural
Polyamide 6.6 (PA66)
Nature (NA)
4.2
1.000
1000.000
10.0
-40 °C to +85 °C, (+105 °...
1.5
15.0
1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성