Hollow shaft (FS type)
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor
Hollow shaft/ Solid shaft (F series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor/hollow_solid_shaft_f_series/fs_gm_asmtab.prj},{NB=FSM-35-375-T020WA},{OSH=35},{TREE=S},{VVIS=3-Phase 400V},{INFO=Infotext},{MCVIS=0.2kW},{MC1='T50','50W','T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='S100','100W','200','200W','400','400W'},{BVIS=No},{RVIS=1/375},{TBVIS=A},{TOIVIS=-},{PCVIS=None},{R1=5,'1/5',7.5,'1/7.5',10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{RF=N},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
PCT
Protected cover
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FSM-20-10-T50A
3-Phase 200V
50W
No
1/10
20
A
-
R
FSM-20-10-T50A
FSM-20-10-T50A
3-Phase 200V
50W
No
1/10
20
A
-
L
FSM-20-10-T50A
FSM-20-10-T50A
3-Phase 200V
50W
No
1/10
20
A
-
None
FSM-20-10-T50A
FSM-20-12.5-T50A
3-Phase 200V
50W
No
1/12.5
20
A
-
R
FSM-20-12.5-T50A
FSM-20-12.5-T50A
3-Phase 200V
50W
No
1/12.5
20
A
-
L
FSM-20-12.5-T50A
FSM-20-12.5-T50A
3-Phase 200V
50W
No
1/12.5
20
A
-
None
FSM-20-12.5-T50A
FSM-20-15-T50A
3-Phase 200V
50W
No
1/15
20
A
-
R
FSM-20-15-T50A
FSM-20-15-T50A
3-Phase 200V
50W
No
1/15
20
A
-
L
FSM-20-15-T50A
FSM-20-15-T50A
3-Phase 200V
50W
No
1/15
20
A
-
None
FSM-20-15-T50A
FSM-20-20-T50A
3-Phase 200V
50W
No
1/20
20
A
-
R
FSM-20-20-T50A
FSM-20-20-T50A
3-Phase 200V
50W
No
1/20
20
A
-
L
FSM-20-20-T50A
FSM-20-20-T50A
3-Phase 200V
50W
No
1/20
20
A
-
None
FSM-20-20-T50A
FSM-20-25-T50A
3-Phase 200V
50W
No
1/25
20
A
-
R
FSM-20-25-T50A
FSM-20-25-T50A
3-Phase 200V
50W
No
1/25
20
A
-
L
FSM-20-25-T50A
FSM-20-25-T50A
3-Phase 200V
50W
No
1/25
20
A
-
None
FSM-20-25-T50A
FSM-20-30-T50A
3-Phase 200V
50W
No
1/30
20
A
-
R
FSM-20-30-T50A
FSM-20-30-T50A
3-Phase 200V
50W
No
1/30
20
A
-
L
FSM-20-30-T50A
FSM-20-30-T50A
3-Phase 200V
50W
No
1/30
20
A
-
None
FSM-20-30-T50A
FSM-20-40-T50A
3-Phase 200V
50W
No
1/40
20
A
-
R
FSM-20-40-T50A
FSM-20-40-T50A
3-Phase 200V
50W
No
1/40
20
A
-
L
FSM-20-40-T50A
FSM-20-40-T50A
3-Phase 200V
50W
No
1/40
20
A
-
None
FSM-20-40-T50A
FSM-20-50-T50A
3-Phase 200V
50W
No
1/50
20
A
-
R
FSM-20-50-T50A
FSM-20-50-T50A
3-Phase 200V
50W
No
1/50
20
A
-
L
FSM-20-50-T50A
FSM-20-50-T50A
3-Phase 200V
50W
No
1/50
20
A
-
None
FSM-20-50-T50A
FSM-20-60-T50A
3-Phase 200V
50W
No
1/60
20
A
-
R
FSM-20-60-T50A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表