피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
Nederlands
English
품질보증 정보
카탈로그: AGRO
생성됨: 06.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
Cavity wall installation, Sound insulation
AGRO
Powered by
CAD모델 선택
9922.850 - Flush-mounted box 850°
21.02.2023
9924.850 - Flush-mounted box 2x2, GWFI 850°C
21.02.2023
9926.850 - Flush-mounted box 3x2, GWFI 850°C
21.02.2023
9928.850 - Flush-mounted box 4x2, GWFI 850°C
21.02.2023
9929.850 - Flush-mounted box 3x3, GWFI 850°C
21.02.2023
9073-78 - Junction box Ø 120 mm
21.02.2023
9098-77 - One-gang box - Swiss standard
21.02.2023
9098-77.02 - QUICKBOX combination 2x1
21.02.2023
9098-77.03 - QUICKBOX H1 3x1
21.02.2023
9098-77.04 - QUICKBOX H1 2x2
21.02.2023
9098-77.06 - Quickbox H1 3x2
21.02.2023
9192-77 - Junction housig 240 x 140 x 72 mm
21.02.2023
9195-77 - Junction box 107 x 107 x 53 mm
21.02.2023
9196-77 - Junction box 165 x 165 x 72 mm
21.02.2023
9197-77 - Junction housing 235 x 205 x 72 mm
21.02.2023
9248-77 - Wall light connection box, for panel with thickness 7-40 mm Dept...
21.02.2023
9298-21 - One-gang box for Swiss accessories ECONⓇ
21.02.2023
9298-21.02 - QUICKBOX ECONⓇ
21.02.2023
9298-21.03 - QUICKBOX ECONⓇ
21.02.2023
9798-77 - SOUND INSULATION BOX
21.02.2023
9798-77.02 - SOUND INSULATION BOX
21.02.2023
9798-77.03 - SOUND INSULATION BOX
21.02.2023
9798-77.04 - SOUND INSULATION BOX
21.02.2023
9798-77.06 - SOUND INSULATION BOX
21.02.2023
9799-77 - Quickbox Maxi sound insulation box 1x1
21.02.2023
9799-77.02 - Quickbox Maxi sound insulation box 2x1
21.02.2023
9799-77.03 - Quickbox Maxi sound insulation box 3x1
21.02.2023
9799-77.04 - Quickbox Maxi sound insulation box 2x1
21.02.2023
9799-77.06 - Quickbox Maxi sound insulation box 3x2
21.02.2023
99.1234.850 - Flush mounting junction box 1x1 850°C
21.02.2023
9900.12.850 - Flush-mounted box 850°
21.02.2023
9902.21.850 - Combination back box size 1, 850°C
21.02.2023
9908.01.850 - Flush mounting junction box, square, 850°
21.02.2023
9909.01.850 - Flush mounting junction box, square, 850°
21.02.2023
9923.30.850 - Flush mounting box 1x3, GWFI 850°C
21.02.2023
9924.40.850 - Flush-mounted box 4x1, GWFI 850°C
21.02.2023
9926.90 - "Flush-mounted box Feller Home-Panel 7"""
21.02.2023
9320-10 - Installation housing ThermoX® LED
21.02.2023
9320-11 - Installation housing ThermoX® LED
19.10.2021
9320-20 - Thermox® housing
19.10.2021
9320-21 - Thermox® housing
19.10.2021
9300-01 - Thermox® housing for rigid and pivoting LED luminaires
19.10.2021
9300-02 - Thermox® housing for rigid and pivoting LED luminaires
19.10.2021
9300-03 - Thermox® housing for rigid and pivoting LED luminaires
19.10.2021
9300-22 - Thermox® universal housing with front plate in mineral fibreboard
19.10.2021
9350-21 - Installation housing Enox
19.10.2021
9498-77 - HWD 90
19.10.2021
9498-77.02 - HWD 90
19.10.2021
9498-77.03 - HWD 90
19.10.2021
9499-77 - Quickbox Maxi HWD 90
19.10.2021
9499-77.02 - Quickbox Maxi HWD 90
19.10.2021
9499-77.03 - Quickbox Maxi HWD 90
19.10.2021
9499-77.04 - Quickbox Maxi HWD 90
19.10.2021
9499-77.06 - Quickbox Maxi HWD 90
19.10.2021
9909.02 - Screw-down cover with synthetic screws
19.10.2021
9909.05 - Screw-down cover with metal screws
19.10.2021
9909.10 - Plug-in cover with diagonal support
19.10.2021
9909.12 - Plug-in cover with angular fixing
19.10.2021
9909.20 - Plug-in cover with central fixing
19.10.2021
9909.22 - Plug-in cover with diagonal support
19.10.2021
9919.10 - End cover
19.10.2021
9909.02.13 - Cover with plug power socket
19.10.2021
9909.02.15 - Cover with plug power socket
19.10.2021
9909.02.23 - Cover with plug power socket
19.10.2021
9909.02.25 - Cover with plug power socket
21.02.2023
1040-16 - Sealing plug M16
19.10.2021
1040-20 - Sealing plug M20
19.10.2021
1040-25 - Sealing plug M25
19.10.2021
1040-32 - Sealing plug M32
19.10.2021
1040-40 - Sealing plug M40
19.10.2021
9909.10.37 - Plug-in cover with insulated central screw
21.02.2023
9909.22.37 - Plug-in cover with insulated central screw
21.02.2023
9909.22.37.60 - Plug-in cover with insulated central screw
21.02.2023
9909.22.37.65 - Plug-in cover with insulated central screw
21.02.2023
9909.22.37.67 - Plug-in cover with insulated central screw
21.02.2023
9909.22.60 - Plug-in cover with diagonal support
21.02.2023
9909.22.65 - Plug-in cover with diagonal support
21.02.2023
9909.22.67 - Plug-in cover with diagonal support
21.02.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.