您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HK CK55-211AK - Sealing Plug HK
KVT Fastening
KOENIG EXPANDER®
HK-Sealing Plug
Powered by
CAD模型選擇
{kvt/koenig_expander/hk/hk_ck55_211_ak.prj},{NB=KVT HK060-CK55-211AK (0)},{IDNR=},{TYPE=HK060-CK55-211AK},{M1=DIN 1.0403},{M2=DIN 1.0758},{FORM=0},{D1=6.000},{L1=6.500},{D2=2.800},{L2=73.000},{L3=12.000},{L4=10.000},{D3=6.000},{D4=3.900},{GV=4.690},{GM=1.430},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
[mm]
M1
MATERIAL SLEEVE
ⁿ/ₐ
M2
MATERIAL MANDREL
ⁿ/ₐ
D1
EXPANDER
[mm]
L1
[mm]
D2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D3
[mm]
D4
[mm]
GV
WEIGHT PRE-ASSEMBLED
[g]
GM
WEIGHT INSTALLED
[g]
KVT HK040-CK55-211AK
HK040-CK55-211AK
DIN 1.0403
DIN 1.0758
4.000
5.000
2.200
68.000
9.500
8.000
4.000
3.000
2.430
0.500
KVT HK050-CK55-211AK
HK050-CK55-211AK
DIN 1.0403
DIN 1.0758
5.000
6.000
2.800
73.000
11.000
9.500
5.000
3.900
4.260
1.730
KVT HK060-CK55-211AK
HK060-CK55-211AK
DIN 1.0403
DIN 1.0758
6.000
6.500
2.800
73.000
12.000
10.000
6.000
3.900
4.690
1.430
KVT HK070-CK55-211AK
HK070-CK55-211AK
DIN 1.0403
DIN 1.0758
7.000
7.500
3.800
73.000
13.000
11.000
7.000
4.950
7.870
2.160
KVT HK080-CK55-211AK
HK080-CK55-211AK
DIN 1.0403
DIN 1.0758
8.000
8.500
4.500
68.000
13.500
11.500
8.000
5.950
10.520
3.330
KVT HK090-CK55-211AK
HK090-CK55-211AK
DIN 1.0403
DIN 1.0758
9.000
9.500
4.500
71.000
14.500
13.000
9.000
6.900
12.150
4.770
KVT HK100-CK55-211AK
HK100-CK55-211AK
DIN 1.0403
DIN 1.0758
10.000
10.500
4.500
71.000
15.500
13.500
10.000
6.900
13.500
6.030
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SK550 - Sealing Plug SK
KVT Fastening
12.01.2024
AV HEX KS - Blind-rivet nut, hexagon shank, type AVHEX KS
KVT Fastening
22.12.2023
RC ROKS 1.4570 - Blind-rivet nut, knurled shank, type RC
KVT Fastening
22.12.2023
PFC2 - Self-clinching captive panel screw
KVT Fastening
22.12.2023
SOSG - Self-clinching grounding standoff
KVT Fastening
22.12.2023
S / SS / CLS / CLSS / H - Self-clinching nut
KVT Fastening
22.12.2023
HUC FEF - Blind-rivet nut, hexagon shank, type HUC
KVT Fastening
22.12.2023
RUC FEFG - Blind-rivet nut, knurled shank, type RUC
KVT Fastening
22.12.2023
C ROF 1.4570 - Blind-rivet nut, round shank, type C
KVT Fastening
22.12.2023
PF11 - Self-clinching captive panel screw
KVT Fastening
22.12.2023
LAS / LAC - Floating self-clinching nut with locking thread
KVT Fastening
22.12.2023
TSN - Blind-rivet nut, round shank, type TSN
KVT Fastening
22.12.2023
BSO / BSOS - blind Self-clinching standoff
KVT Fastening
22.12.2023
RFK - Blind-rivet nut, knurled shank, type RFK
KVT Fastening
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表