HHU Rings - Internal Retaining Ring, "Hoopster"
Smalley
HOOPSTER RINGS
Powered by
CAD모델 선택
{smalley/hoopster_rings/hhu.prj},{NB=HHU-131},{PARTNBR=HHU-131},{HD=1.312},{OD=1.372},{MAT=},{ODT=(+.020/-.000)},{RW=0.034},{RWT=(±.002)},{T=0.150},{TT=(±.004)},{GD=1.346},{GDT=(±.004)},{GW=0.155},{GWT=(+.004/-.000)},{GY=1.577},{BHX=0.0710},{BLY=0.10},{NE=Internal Retaining Ring},{RINGTYPE=Hoopster®}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNBR
Smalley Part Number
ⁿ/ₐ
HD
Housing Diameter
[인치]
OD
Outside Diameter
[인치]
ODT
OD Tolerance
[인치]
RW
Radial Wall
[인치]
RWT
Radial Wall Tolerance
[인치]
T
Thickness
[인치]
TT
Thickness Tolerance
[인치]
GD
Groove Diameter
[인치]
GDT
Groove Diameter Tolerance
[인치]
GW
Groove Width
[인치]
GWT
Groove Width Tolerance
[인치]
RINGTYPE
Ring Type
ⁿ/ₐ
HHU-37
HHU-37
0.375
0.400
(+.012/-.000)
0.017
(±.0015)
0.045
(±.004)
0.392
(±.002)
0.050
(+.003/-.000)
Hoopster®
HHU-43
HHU-43
0.437
0.463
(+.012/-.000)
0.017
(±.0015)
0.045
(±.004)
0.454
(±.002)
0.050
(+.003/-.000)
Hoopster®
HHU-46
HHU-46
0.469
0.495
(+.012/-.000)
0.017
(±.0015)
0.045
(±.004)
0.486
(±.002)
0.050
(+.003/-.000)
Hoopster®
HHU-50
HHU-50
0.500
0.531
(+.015/-.000)
0.021
(±.0015)
0.065
(±.004)
0.521
(±.002)
0.070
(+.003/-.000)
Hoopster®
HHU-53
HHU-53
0.531
0.563
(+.015/-.000)
0.021
(±.0015)
0.065
(±.004)
0.552
(±.002)
0.070
(+.003/-.000)
Hoopster®
HHU-56
HHU-56
0.562
0.594
(+.015/-.000)
0.021
(±.0015)
0.065
(±.004)
0.583
(±.002)
0.070
(+.003/-.000)
Hoopster®
HHU-59
HHU-59
0.594
0.627
(+.015/-.000)
0.021
(±.0015)
0.065
(±.004)
0.615
(±.002)
0.070
(+.003/-.000)
Hoopster®
HHU-62
HHU-62
0.625
0.659
(+.015/-.000)
0.021
(±.0015)
0.065
(±.004)
0.646
(±.002)
0.070
(+.003/-.000)
Hoopster®
HHU-65
HHU-65
0.656
0.690
(+.015/-.000)
0.021
(±.0015)
0.065
(±.004)
0.677
(±.002)
0.070
(+.003/-.000)
Hoopster®
HHU-68
HHU-68
0.688
0.723
(+.015/-.000)
0.021
(±.0015)
0.065
(±.004)
0.709
(±.002)
0.070
(+.003/-.000)
Hoopster®
HHU-71
HHU-71
0.718
0.756
(+.015/-.000)
0.024
(±.0015)
0.088
(±.004)
0.742
(±.002)
0.093
(+.003/-.000)
Hoopster®
HHU-75
HHU-75
0.750
0.789
(+.015/-.000)
0.024
(±.0015)
0.088
(±.004)
0.774
(±.002)
0.093
(+.003/-.000)
Hoopster®
HHU-78
HHU-78
0.781
0.821
(+.018/-.000)
0.024
(±.0015)
0.088
(±.004)
0.805
(±.003)
0.093
(+.003/-.000)
Hoopster®
HHU-81
HHU-81
0.812
0.852
(+.018/-.000)
0.024
(±.0015)
0.088
(±.004)
0.836
(±.003)
0.093
(+.003/-.000)
Hoopster®
HHU-84
HHU-84
0.843
0.884
(+.018/-.000)
0.024
(±.0015)
0.088
(±.004)
0.867
(±.003)
0.093
(+.003/-.000)
Hoopster®
HHU-87
HHU-87
0.875
0.917
(+.018/-.000)
0.024
(±.0015)
0.088
(±.004)
0.899
(±.003)
0.093
(+.003/-.000)
Hoopster®
HHU-90
HHU-90
0.906
0.948
(+.018/-.000)
0.024
(±.0015)
0.088
(±.004)
0.930
(±.003)
0.093
(+.003/-.000)
Hoopster®
HHU-93
HHU-93
0.938
0.981
(+.018/-.000)
0.024
(±.0015)
0.088
(±.004)
0.962
(±.003)
0.093
(+.003/-.000)
Hoopster®
HHU-96
HHU-96
0.968
1.011
(+.018/-.000)
0.024
(±.0015)
0.088
(±.004)
0.992
(±.003)
0.093
(+.003/-.000)
Hoopster®
HHU-100
HHU-100
1.000
1.044
(+.020/-.000)
0.024
(±.0015)
0.088
(±.004)
1.024
(±.003)
0.093
(+.003/-.000)
Hoopster®
HHU-103
HHU-103
1.031
1.082
(+.020/-.000)
0.030
(±.002)
0.118
(±.004)
1.061
(±.003)
0.123
(+.004/-.000)
Hoopster®
HHU-106
HHU-106
1.062
1.113
(+.020/-.000)
0.030
(±.002)
0.118
(±.004)
1.092
(±.004)
0.123
(+.004/-.000)
Hoopster®
HHU-109
HHU-109
1.093
1.145
(+.020/-.000)
0.030
(±.002)
0.118
(±.004)
1.123
(±.004)
0.123
(+.004/-.000)
Hoopster®
HHU-112
HHU-112
1.125
1.178
(+.020/-.000)
0.030
(±.002)
0.118
(±.004)
1.155
(±.004)
0.123
(+.004/-.000)
Hoopster®
HHU-115
HHU-115
1.156
1.209
(+.020/-.000)
0.030
(±.002)
0.118
(±.004)
1.186
(±.004)
0.123
(+.004/-.000)
Hoopster®
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
CS Springs - Crest-to-Crest Springs with Shims
Smalley
29.02.2024
SSB Springs - Gap Type Springs - Metric
Smalley
29.02.2024
CMS Springs - Crest-to-Crest Springs with Shims, Metric
Smalley
29.02.2024
SSR Springs - Gap Type Springs
Smalley
29.02.2024
SSR-N Springs - Gap Type Springs
Smalley
29.02.2024
SSR Springs Overlap - Overlap Type Springs
Smalley
29.02.2024
Bore ring DIN 7993 type B - Gutekunst Federn
Gutekunst Federn
29.10.2021
AS_3_1FG - Stainless Speed Controller with One-touch Fitting Universal Styl...
SMC
26.09.2023
Connector
CMB Cilindri
19.10.2021
AS_2_1FG - Stainless Speed Controller with One-touch Fitting Elbow Style
SMC
26.09.2023
Torsion Springs with 180° pins - Steel wire to UNI EN 10270.1 - SH - Left h...
DIM
26.09.2017
AKB - Bushing Type Check Valve
SMC
28.09.2023
AS_3_1F - Universal Type
SMC
28.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성