HG160B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.160
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_160/un_finished_sprocket_steel/b_type/hg160b.prj},{NB=HG160B15_()},{TYPE=HG160B},{NOT=15},{NOTX=15.000},{DP=244.33},{DO=269},{MATC=},{SD=30},{SURFT=},{BD=137},{BL=71},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore
[mm]
CAUTION
Caution
ⁿ/ₐ
HG160B10
HG160B
10
164.39
186
135.81
135.81
29.4
None
C : Cutting type
26
The tooth profile in the ...
HG160B11
HG160B
11
180.31
204
151.73
149.89
29.4
None
C : Cutting type
26
The tooth profile in the ...
HG160B12
HG160B
12
196.28
220
167.70
167.70
29.4
None
C : Cutting type
26
The tooth profile in the ...
HG160B13
HG160B
13
212.27
237
183.69
182.14
29.4
None
C : Cutting type
26
The tooth profile in the ...
HG160B14
HG160B
14
228.30
253
199.72
199.72
29.4
None
C : Cutting type
26
The tooth profile in the ...
HG160B15
HG160B
15
244.33
269
215.75
214.41
29.4
None
C : Cutting type
30
The tooth profile in the ...
HG160B16
HG160B
16
260.39
286
231.81
231.81
29.4
None
C : Cutting type
30
The tooth profile in the ...
HG160B17
HG160B
17
276.46
302
247.88
246.70
29.4
None
C : Cutting type
30
The tooth profile in the ...
HG160B18
HG160B
18
292.55
319
263.97
263.97
29.4
None
C : Cutting type
30
The tooth profile in the ...
HG160B19
HG160B
19
308.64
335
280.06
279.01
29.4
None
C : Cutting type
30
The tooth profile in the ...
HG160B20
HG160B
20
324.74
351
296.16
296.16
29.4
None
C : Cutting type
30
The tooth profile in the ...
HG160B21
HG160B
21
340.84
368
312.26
311.31
29.4
None
C : Cutting type
30
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성