您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DIN 555 - Hexagon nuts
Chinese Manufacturers
连翔五金
Powered by
CAD模型選擇
{chinese_manufacturers/lianxiang/din_555.prj},{NB=Sechskantmutter DIN 555 M27},{IDNR=},{NENN=M27},{D=27.000},{D1=23.752},{P=3.000},{D2=36.900},{M=22.000},{S=41.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
Hexagon nut DIN 555 M5
5.000
4.134
0.800
7.200
4.000
8.000
Hexagon nut DIN 555 M6
6.000
4.917
1.000
9.000
5.000
10.000
Hexagon nut DIN 555 M8
8.000
6.647
1.250
11.700
6.500
13.000
Hexagon nut DIN 555 M10
10.000
8.376
1.500
15.300
8.000
17.000
Hexagon nut DIN 555 M12
12.000
10.106
1.750
17.100
10.000
19.000
Hexagon nut DIN 555 M16
16.000
13.835
2.000
21.600
13.000
24.000
Hexagon nut DIN 555 M20
20.000
17.294
2.500
27.000
16.000
30.000
Hexagon nut DIN 555 M22
22.000
19.294
2.500
28.800
18.000
32.000
Hexagon nut DIN 555 M24
24.000
20.752
3.000
32.400
19.000
36.000
Hexagon nut DIN 555 M27
27.000
23.752
3.000
36.900
22.000
41.000
Hexagon nut DIN 555 M30
30.000
26.211
3.500
41.400
24.000
46.000
Hexagon nut DIN 555 M33
33.000
29.211
3.500
45.000
26.000
50.000
Hexagon nut DIN 555 M36
36.000
31.670
4.000
49.500
29.000
55.000
Hexagon nut DIN 555 M39
39.000
34.670
4.000
54.000
31.000
60.000
Hexagon nut DIN 555 M42
42.000
37.129
4.500
62.000
34.000
65.000
Hexagon nut DIN 555 M45
45.000
40.129
4.500
66.000
36.000
70.000
Hexagon nut DIN 555 M48
48.000
42.587
5.000
71.000
38.000
75.000
Hexagon nut DIN 555 M52
52.000
46.587
5.000
76.000
42.000
80.000
Hexagon nut DIN 555 M56
56.000
50.046
5.500
81.000
45.000
85.000
Hexagon nut DIN 555 M60
60.000
54.046
5.500
85.000
48.000
90.000
Hexagon nut DIN 555 M64
64.000
57.505
6.000
90.000
51.000
95.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表