您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: HELUKABEL
Created: 25.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ERP Mappings for PARTupdate available
Custom tariff numbers included
CADENAS Design Manaual (CDM) was considered
HELUKABEL
HELUTOP® HT-MS - Nickel-plated brass cable gland
HELUKABEL
Cable Glands
HELUTOP
Powered by
CAD模型選擇
{helukabel/cable_glands/helutop/helutop_ht_ms.prj},{NB=90756},{MANUID=90756},{EF007839=29.0},{EF003712=0.0},{EF000368=8.0},{EF000177=40},{ID=18.000},{NO_CU_PER_OU=1},{PRICE_QUANTITY=1},{QUANTITY_MIN=1},{QUANTITY_INTERVAL=1},{CUSTOMS_TARIFF_NUMBER=74122000},{EF005268=0.0},{L=46.580},{L1=14.200},{L2=5.000},{L3=5.000},{L4=2.500},{L5=5.000},{D1=39.600},{R=5.500},{R1=0.300},{SWD1=44.500},{SWD2=44.500},{NDM1=36.850},{NDM2=35.330},{ORR=1.000},{ORD=37.300},{SW2=40.000},{DESCSHORT=HELUTOP® HT-MS PG29 GL8 SW40 PA6 (18-25)},{DESCLONG=HELUTOP® HT-MS PG Anschlussgewinde},{MANUFACTURER_PID=90756},{MANUFACTURER_NAME=HELUKABEL},{MANUFACTURER_TYPE_DESCR=},{DELIVERY_TIME=3},{SPECIAL_TREATMENT_CLASS=NONE},{KEYWORD=10090756},{PRODUCT_STATUS=true}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Description Short
ⁿ/ₐ
DESCLONG
Description Long
ⁿ/ₐ
EF001758
Thread type
ⁿ/ₐ
EF007839
Nominal thread size metric/PG
ⁿ/ₐ
EF007838
Nominal thread size inch/gas pipe thread
ⁿ/ₐ
EF003712
Pitch thread
[mm]
EF000368
Thread length
[mm]
EF000177
Wrench width
[mm]
EF005466
Suitable for cable diameter
[mm]
EF002169
Material
ⁿ/ₐ
EF001257
Material quality
ⁿ/ₐ
EF000139
Surface protection
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF000084
Shock resistant
ⁿ/ₐ
EF000734
Bend radius protection/trumpet flare
ⁿ/ₐ
EF005049
With locknut
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF005004
Multi seal area
ⁿ/ₐ
EF004685
Flat cable coupling
ⁿ/ₐ
EF000878
Strain relief
ⁿ/ₐ
EF001217
Type of sealing
ⁿ/ₐ
EF005337
Separable screw gland
ⁿ/ₐ
EF001742
Operating temperature
[°C]
EF004191
Explosion-tested version
ⁿ/ₐ
EF005728
For Ex-zone gas
ⁿ/ₐ
EF008404
For Ex-Zone dust
ⁿ/ₐ
CUSTOMS_TARIFF_NUMBER
Customs tariff number
ⁿ/ₐ
INFO
Info
ⁿ/ₐ
903564
903564
HELUTOP® HT-MS M32x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
32.0
1.5
9.0
30
9 - 16
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
903565
903565
HELUTOP® HT-MS M40x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
40.0
1.5
9.0
40
12 - 20
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
903566
903566
HELUTOP® HT-MS M50x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
50.0
1.5
9.0
50
20 - 26
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
903567
903567
HELUTOP® HT-MS M63x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
63.0
1.5
14.0
64
29 - 35
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90750
90750
HELUTOP® HT-MS PG7 GL5 SW...
HELUTOP® HT-MS PG Anschlu...
PG
7.0
0.0
6.0
14
3 - 6.5
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90751
90751
HELUTOP® HT-MS PG9 GL6 SW...
HELUTOP® HT-MS PG Anschlu...
PG
9.0
0.0
6.0
17
4 - 8
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
903560
903560
HELUTOP® HT-MS M12x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
12.0
1.5
6.0
14
2 - 5
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
903561
903561
HELUTOP® HT-MS M16x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
16.0
1.5
7.0
17
2 - 6
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
903562
903562
HELUTOP® HT-MS M20x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
20.0
1.5
8.0
22
5 - 9
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
903563
903563
HELUTOP® HT-MS M25x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
25.0
1.5
8.0
24
7 - 12
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90752
90752
HELUTOP® HT-MS PG11 GL6 S...
HELUTOP® HT-MS PG Anschlu...
PG
11.0
0.0
6.0
20
5 - 10
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90753
90753
HELUTOP® HT-MS PG13,5 GL6...
HELUTOP® HT-MS PG Anschlu...
PG
13.5
0.0
6.5
22
6 - 12
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90754
90754
HELUTOP® HT-MS PG16 GL6,5...
HELUTOP® HT-MS PG Anschlu...
PG
16.0
0.0
6.5
24
10 - 14
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90755
90755
HELUTOP® HT-MS PG21 GL7 S...
HELUTOP® HT-MS PG Anschlu...
PG
21.0
0.0
7.2
30
13 - 18
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90756
90756
HELUTOP® HT-MS PG29 GL8 S...
HELUTOP® HT-MS PG Anschlu...
PG
29.0
0.0
8.0
40
18 - 25
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90757
90757
HELUTOP® HT-MS PG36 GL9 S...
HELUTOP® HT-MS PG Anschlu...
PG
36.0
0.0
9.0
50
22 - 32
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90758
90758
HELUTOP® HT-MS PG42 GL14 ...
HELUTOP® HT-MS PG Anschlu...
PG
42.0
0.0
12.0
58
30 - 38
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90759
90759
HELUTOP® HT-MS PG48 GL14 ...
HELUTOP® HT-MS PG Anschlu...
PG
48.0
0.0
14.0
64
34 - 44
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90760
90760
HELUTOP® HT-MS M12x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
12.0
1.5
6.0
14
3 - 6.5
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90762
90762
HELUTOP® HT-MS M20x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
20.0
1.5
8.0
22
6 - 12
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
906199
906199
HELUTOP® HT-MS M63x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
63.0
1.5
10.0
75
37 - 53
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
94624
94624
HELUTOP® HT-MS M32x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
32.0
1.5
8.0
34
15 - 21
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
90767
90767
HELUTOP® HT-MS M63x1,5 GL...
HELUTOP® HT-MS metrisches...
Metric
63.0
1.5
10.0
64
34 - 44
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
99965
99965
HELUTOP® HT-MS NPT3/8" GL...
HELUTOP® HT-MS NPT Anschl...
NPT
0.0
3/8 inch
0.0
11.5
17
4 - 8
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
99966
99966
HELUTOP® HT-MS NPT1/2" GL...
HELUTOP® HT-MS NPT Anschl...
NPT
0.0
1/2 inch
0.0
13.0
22
6 - 12
Metal
Brass
Nickel-plated
IP68 / IP66
true
false
false
Straight
false
false
true
Sealing ring
false
-20 - +100
false
None
None
74122000
Technical changes reserve...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HELUTOP® HT - Plastic cable gland with vibration protection
HELUKABEL
13.09.2023
2002-402 to 2002-410 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 25 A
WAGO
16.05.2024
HELUTOP® MS-EP4 - Cable gland
HELUKABEL
13.09.2023
RVM Z - Reduction cable glands circular, type Z, RVM, metric
WISKA
18.12.2023
EVM Z - Enlarging cable glands circular, type Z, EVM, metric
WISKA
18.12.2023
2002-1691 - End and intermediate plate, 1 mm thick
WAGO
16.05.2024
2006-402 to 2006-405 - Jumper, insulated
WAGO
14.07.2023
SKINTOP-M (metric) - Cable gland brass with metric connecting thread
Hugro
23.12.2021
2009-145 - Mini-WSB Inline, for Smart Printer, 1700 pieces on roll, stretch...
WAGO
17.04.2024
2002-6307 - 3-conductor ground terminal block, 2.5 mm², suitable for Ex e I...
WAGO
16.05.2024
2006-1307 - 3-conductor ground terminal block, 6 mm², suitable for Ex e II ...
WAGO
16.05.2024
2002-1671 - 2-CONDUCTOR ISOLATING AND TEST TERMINAL WITH TESTING FACILITY D...
WAGO
16.05.2024
2002-2291 - End and intermediate plate, 0.8 mm thick
WAGO
16.05.2024
2006-1391 - End and intermediate plate, 1 mm thick
WAGO
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表