目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HDP - Diamond Pins
Harcourt
Locators
Diamond Pins
Powered by
CAD模型選擇
{harcourt/locators/diamond_pins/hdp.prj},{NB=HDPX-4},{XYZ=X},{A=0.25000000},{XMAX=0.2493},{XMIN=0.2490},{XT=.2493-.2490},{YMAX=0.2485},{YMIN=0.2482},{YT=.2485-.2482},{ZMAX=0.2470},{ZMIN=0.2467},{ZT=.2470-.2467},{B=0.18750000},{BB=.1878-.1876},{BMAX=0.1878},{BMIN=0.1876},{C=0.34375000},{D=0.062},{E=0.09375000},{F=0.75000000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
Head Dia. - Nom.
[Inch]
AA
Head Dia. - Act.
[Inch]
B
Shank Dia. - Nom.
[Inch]
BB
Shank Dia. - Act.
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
HDPX-4
HDPX-4
1144 Steel, Heat Treated ...
Black Oxide
1/4
.2493-.2490
3/16
.1878-.1876
11/32
0.062
3/32
3/4
HDPX-5
HDPX-5
1144 Steel, Heat Treated ...
Black Oxide
5/16
.3118-.3115
1/4
.2503-.2501
13/32
0.078
3/32
7/8
HDPX-6
HDPX-6
1144 Steel, Heat Treated ...
Black Oxide
3/8
.3743-.3740
5/16
.3128-.3126
1/2
0.093
1/8
1
HDPX-7
HDPX-7
1144 Steel, Heat Treated ...
Black Oxide
7/16
.4368-.4365
3/8
.3753-.3751
19/32
0.109
5/32
1 1/4
HDPX-8
HDPX-8
1144 Steel, Heat Treated ...
Black Oxide
1/2
.4993-.4990
7/16
.4378-.4376
21/32
0.125
5/32
1 3/8
HDPX-9
HDPX-9
1144 Steel, Heat Treated ...
Black Oxide
9/16
.5615-.5610
1/2
.5003-.5001
3/4
0.140
3/16
1 1/2
HDPX-10
HDPX-10
1144 Steel, Heat Treated ...
Black Oxide
5/8
.6240-.6235
9/16
.5628-.5626
27/32
0.156
7/32
1 3/4
HDPX-11
HDPX-11
1144 Steel, Heat Treated ...
Black Oxide
11/16
.6865-.6860
5/8
.6253-.6251
29/32
0.172
7/32
2
HDPX-12
HDPX-12
1144 Steel, Heat Treated ...
Black Oxide
3/4
.7490-.7485
11/16
.6885-.6880
1
0.187
1/4
2 1/8
HDPX-13
HDPX-13
1144 Steel, Heat Treated ...
Black Oxide
13/16
.8115-.8110
3/4
.7510-.7505
1 3/32
0.203
9/32
2 1/4
HDPX-14
HDPX-14
1144 Steel, Heat Treated ...
Black Oxide
7/8
.8740-.8735
13/16
.8135-.8130
1 5/32
0.219
9/32
2 1/2
HDPX-15
HDPX-15
1144 Steel, Heat Treated ...
Black Oxide
15/16
.9365-.9360
7/8
.8760-.8755
1 1/4
0.234
5/16
2 3/4
HDPX-16
HDPX-16
1144 Steel, Heat Treated ...
Black Oxide
1
.9980-.9972
15/16
.9385-.9380
1 5/16
0.250
5/16
2 7/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表