目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HD Series - Heavy Duty Casters
Harcourt
Composite Tooling
Caster Wheels
Caster Wheels
Heavy Duty Forged
Heavy Duty
Powered by
CAD模型選擇
{harcourt/composite_tooling/casterwheels/casters/heavy_duty_forged/champion/ch_caster_asmtab.prj},{NB=WH-82-HD-DL-B-S},{A=8},{B=10.50000000},{X1=8.00000000},{X2=7.25000000},{X3=6.12500000},{X4=3.00000000},{X6=0.37500000},{X7=0.62500000},{X8=0.06250000},{X9=5.25000000},{Y1=5.25000000},{Y2=4.12500000},{Y3=3.56250000},{Y4=0.37500000},{R1=1.50000000},{D1=0.56300000},{Z1=7.25000000},{Z2=5.25000000},{Z3=6.12500000},{Z4=5.25000000},{Z5=4.12500000},{Z6=3.37500000},{Q2=1.00000000},{Q3=0.62500000},{Q4=0.37500000},{Q5=0.37500000},{Q6=4.31250000},{Q8=1.62500000},{Q10=0.59375000},{Q11=0.03125000},{Q12=1.93750000},{Q13=1.40625000},{Q14=1.12500000},{Q15=1.18750000},{Q16=0.25000000},{Q17=0.03125000},{Q18=0.21875000},{Q19=0.31250000},{K=2.50000000},{WTS=D},{CTS=S},{BTS=B},{BR=},{SLOCK=},{TG=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
A
Wheel Dia.
[Inch]
CAP
Load Cap.
[lbs.]
B
Overall Height
[Inch]
WH-62-HD-DL-B-S
WH-62-HD-DL-B-S
6
1600
8
WH-82-HD-DL-B-S
WH-82-HD-DL-B-S
8
2000
10 1/2
WH-102-HD-DL-B-S
WH-102-HD-DL-B-S
10
2500
12 1/2
WH-123-HD-DL-B-S
WH-123-HD-DL-B-S
12
3500
15 1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表