카탈로그: MAMMUT
생성됨: 18.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAMMUT
HC55 - HC55 High Performance
MAMMUT
HC·HT High Performance
HC High Performance Open snap-open from both sides
Powered by
CAD모델 선택
{mammut/hc_ht_high_performance_series/hc_open_snap_open_from_both_sides/hc55_asmtab.prj},{NB=HC55.162.R100-10Link+HC550.162.12(POS0)},{TYPE=HC55},{HI=55},{HA=77},{BI=162},{BA=192},{BR=100},{PITCH=70},{MUFW=45.0},{MUL=4.5},{WTSI=},{SN=10},{POS=0},{IOMB=1},{CPO=},{MESP=},{WEIGHT=3.31},{HC=},{WTATH=},{JL=62.50},{JTC=100},{PPATH=hc55/assemblies/hc55_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
TYPE
Type
ⁿ/ₐ
HI
Inner height
[mm]
HA
Outer height
[mm]
BI
Inner width
[mm]
BA
Outer width
[mm]
PITCH
Pitch
[mm]
MUFW
Max unsupported fill weight
[kg/m]
MUL
Max unsupported length
[m]
LENGTH
Length
[mm]
LS
LS : Effective itinerary
[mm]
H
Clearance height (Unsupported)
[mm]
D
Overlength (Unsupported)
[mm]
K
π*R+*Safety* (Unsupported)
[mm]
H1
Mounting height (Gliding)
[mm]
D1
Overlength (Gliding)
[mm]
K1
π*R+*Safety* (Gliding)
[mm]
C
Offset fixed point
[mm]
NL
Number of reversed links near
ⁿ/ₐ
WEIGHT
Weight
[kg/m]
HC55.050.R100-10Link+HC55...
HC55
55
77
50
80
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
2.69
HC55.068.R100-10Link+HC55...
HC55
55
77
68
98
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
2.82
HC55.075.R100-10Link+HC55...
HC55
55
77
75
105
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
2.82
HC55.100.R100-10Link+HC55...
HC55
55
77
100
130
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
2.95
HC55.117.R100-10Link+HC55...
HC55
55
77
117
147
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.02
HC55.125.R100-10Link+HC55...
HC55
55
77
125
155
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.07
HC55.150.R100-10Link+HC55...
HC55
55
77
150
180
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.25
HC55.162.R100-10Link+HC55...
HC55
55
77
162
192
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.31
HC55.175.R100-10Link+HC55...
HC55
55
77
175
205
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.38
HC55.200.R100-10Link+HC55...
HC55
55
77
200
230
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.53
HC55.225.R100-10Link+HC55...
HC55
55
77
225
255
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.65
HC55.250.R100-10Link+HC55...
HC55
55
77
250
280
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.81
HC55.262.R100-10Link+HC55...
HC55
55
77
262
292
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.86
HC55.275.R100-10Link+HC55...
HC55
55
77
275
305
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
3.94
HC55.300.R100-10Link+HC55...
HC55
55
77
300
330
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
4.10
HC55.350.R100-10Link+HC55...
HC55
55
77
350
380
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
4.36
HC55.400.R100-10Link+HC55...
HC55
55
77
400
430
70
45.0
4.5
700
490.00
277
209
455
200
209
455
0
0
4.62
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EGC-HD-BS (m) - Spindle axis, Modular system
Festo
22.08.2023
DSM-HD - semi-rotary drive
Festo
22.08.2023
HD-s China Prod. only - Direct Drive
CKD
13.07.2023
HD Springs - Springs Heavy Duty
DMS Diemould (UK)
28.06.2017
1244833 - HC-26P1N8A2300X
PHOENIX CONTACT
07.12.2023
DW-HD-60x-M30-411 - Inductive Sensor
CONTRINEX
22.12.2023
HD185/36.F12 - Feed-through - 1 stud terminal M12 - 36 mm 1.417 in spacing
TE Connectivity
28.08.2019
1412591 - HC-STA-B06-SL-PLBK
PHOENIX CONTACT
07.12.2023
HD2.5/6.2G.2G.1 - 4 horizontal tabs - 6 mm spacing ( 0.238 in )
TE Connectivity
28.08.2019
1686229 - HC-D 7-DS-IP65
PHOENIX CONTACT
07.12.2023
1407712 - HC-EVO-B16PT-BWD-HH-M25-PLRBK
PHOENIX CONTACT
07.12.2023
HC35 - HC35 High Performance
MAMMUT
30.04.2024
HC45 - HC45 High Performance
MAMMUT
30.04.2024
1411483 - HC-B06-SG-CBK
PHOENIX CONTACT
07.12.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성