Harmonic Geared Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motors
alpha STEP Motor
AZ Series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/spepping_motors/alpha_step_motor/az_series/harmonic_geared_asmtab.prj},{NB=AZM46MK-HS50},{CNSORDERNO1=AZM46MK-HS},{SERIES=AZ Series DC Power Supply Input},{TP=Harmonic Geared Type with Electromagnetic Brake},{SZ=42},{LC=133.0},{SHAPE=Single Shaft},{VT=24/48 VDC},{GT=Harmonic Geared Type},{GR=50},{VER=11},{PPATH=hs_parts/hs_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
SERIES
Series Name
ⁿ/ₐ
TP
Type
ⁿ/ₐ
SZ
Motor Frame Size
[mm]
LC
Motor Case Length
[mm]
SHAPE
Shape
ⁿ/ₐ
VT
Power Supply Voltage
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
AZM24AK-HS50
AZM24AK-HS50
AZ Series DC Power Supply...
Harmonic Geared Type
30
79.0
Single Shaft
24 VDC
Harmonic Geared Type
AZM46AC-HS50
AZM46AC-HS50
AZ Series AC Power Supply...
Harmonic Geared Type
42
102.0
Single Shaft
Single-Phase 100-120VAC, ...
Harmonic Geared Type
AZM46AK-HS50
AZM46AK-HS50
AZ Series DC Power Supply...
Harmonic Geared Type
42
102.0
Single Shaft
24/48 VDC
Harmonic Geared Type
AZM46MC-HS50
AZM46MC-HS50
AZ Series AC Power Supply...
Harmonic Geared Type with...
42
133.0
Single Shaft
Single-Phase 100-120VAC, ...
Harmonic Geared Type
AZM46MK-HS50
AZM46MK-HS50
AZ Series DC Power Supply...
Harmonic Geared Type with...
42
133.0
Single Shaft
24/48 VDC
Harmonic Geared Type
AZM66AC-HS50
AZM66AC-HS50
AZ Series AC Power Supply...
Harmonic Geared Type
60
112.0
Single Shaft
Single-Phase 100-120VAC, ...
Harmonic Geared Type
AZM66AK-HS50
AZM66AK-HS50
AZ Series DC Power Supply...
Harmonic Geared Type
60
112.0
Single Shaft
24/48 VDC
Harmonic Geared Type
AZM66MC-HS50
AZM66MC-HS50
AZ Series AC Power Supply...
Harmonic Geared Type with...
60
158.0
Single Shaft
Single-Phase 100-120VAC, ...
Harmonic Geared Type
AZM66MK-HS50
AZM66MK-HS50
AZ Series DC Power Supply...
Harmonic Geared Type with...
60
158.0
Single Shaft
24/48 VDC
Harmonic Geared Type
AZM98AC-HS50
AZM98AC-HS50
AZ Series AC Power Supply...
Harmonic Geared Type
90
167.5
Single Shaft
Single-Phase 100-120VAC, ...
Harmonic Geared Type
AZM98MC-HS50
AZM98MC-HS50
AZ Series AC Power Supply...
Harmonic Geared Type with...
90
209.0
Single Shaft
Single-Phase 100-120VAC, ...
Harmonic Geared Type
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성